What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
NOVUS100GE4Q28+FAN 4-Port Enablement on the Load Module – 944-1165
Versatile high-density testing for Gigabit Ethernet networks with Layer 2 to 3 support
Starting from
The Keysight NOVUS100GE4Q28+FAN includes a four-port enablement on the NOVUS100GE8Q28+FAN load module (944-1140).
Highlights
- Enable affordable, high-density, five-speed 100GE, 50GE, 40GE, 25GE, and 10GE testing.
- Validate 100GE, 40GE, 25GE, and 10GE over copper, multimode, and single-mode fiber media.
- Validate 50GE using copper direct attach storage and multimode fiber active optical cable media.
- Leverage a high-performance test platform for the latest 100GBASE-SR4, 100GBASE-CR4, 50GBASE-CR, 25GBASE-CR, and 25GBASE-SR standards to ensure interoperability, functionality, and performance with auto-negotiation, forward error correction, and link training.
- Generate a broad range of traffic and analysis with full Layer 2 to 3 protocol coverage.
Extend the Capabilities of Your Product
Want help or have questions?