What are you looking for?
Bench Power Supply Bundles
Ensure power supply efficiency with essential upgrades and save
Your One-Box Test Solution
The The Keysight E36150 series autoranging benchtop DC power supply does more than power your devices. It has advanced characterization tools that allow you to do in-depth analysis and precise output modulation for power simulation applications. The PathWave Advanced Power Control and Analysis software provides easy access to these features from a familiar PC control interface and enables you to perform automation without writing a single line of code. The autoranging benchtop DC power supply, paired with the Advanced Power Control and Analysis software, eliminate the need for multiple instruments.
This is a modal window.
Why Bundle?
We made it easy for you to decide which bundle options to purchase with your Keysight E36150 Series DC bench power supply. For a limited time, it lowers the cost of ownership when you purchase the new E36150 with the Keysight E36150ADVU, E36150ATMU upgrade options, and Keysight PW9252A PathWave Advanced Power Control and Analysis software.
Choose the bundle that best fits your measurement application and budget and save up to 11% off the list price compared with purchasing the same items individually.
Good Value Bundles
Save up to 6% with Good Value Bundles.
E36150ADVU – Unlocks the arbitrary waveform generation (AWG) and Scope View advanced capabilities
E36150ATMU – Unlocks automotive option for automotive electronics applications. This upgrade enables up to 7.5X programming speed, allowing you to simulate fast transient voltage output, up to seven built-in preset waveforms derived from ISO16750 and ISO7637.
Bundle model number | What's included |
---|---|
E36154AGV |
|
E36155AGV |
|
E36154AGVX |
|
E36155AGVX |
|
Better Value Bundles
Bundle model number | What's included |
---|---|
E36154ABV |
|
E36155ABV |
|
E36154ABVX |
|
E36155ABVX |
|
Save up to 11% with Better Value Bundles.
Maximize your productivity with the PW9252A PathWave Advanced Power Control and Analysis software. Connect up to ten instruments to your PC for advanced control, analysis, and automation.
Select the E36150 Series Power Supply Bundle That's Right for You
Related Products
Need help choosing a bundle?