Keysight E4438C-503
250 kHz to 3 GHz
Keysight E4438C-503
250 kHz to 3 GHz
USD 10,622.28
List Price USD 88,519.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight E4438C-503 USD 10,622.28
From
USD 10,622.28 Save 88%
503 | FREQUENCY RANGE, 250KHZ TO 3 GHZ | Installed |
400 | W-CDMA FDD PERSONALITY, FIXED PERPETUAL LICENSE | Installed |
401 | CDMA 2000 AND IS-95-A PERSONALITIES, FIXED PERPETUAL LICENSE | Installed |
402 | TDMA PERSONALITIES (GSM, EDGE, NADC, PDC, PHS, DECT, TETRA), FIXED PERPETUAL LICENSE | Installed |
403 | CALIBRATED NOISE PERSONALITY, FIXED PERPETUAL LICENSE | Installed |
419 | SIGNAL STUDIO FOR 3GPP W-CDMA HSPA REL 6, FIXED PERPETUAL LICENSE | Installed |
601 | INTERNAL BASEBAND GENERATOR, 8 MSA MEMORY WITH DIGITAL BUS CAPABILITY | Installed |
UNJ | ENHANCED PHASE NOISE PERFORMANCE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 3,102.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Signal characteristics
- +17 dBm output power
- <-134 dBc phase noise at 1 GHz and 20 kHz offset typical
Modulation and sweep
- AM, FM, ØM, and pulse
- ASK, FSK, MSK, PSK, QAM, custom I/Q
- Step, or list, frequency and power
Baseband generation and signal creation
- 80 MHz dual mode internal baseband generator: arbitrary waveform and real-time I/Q
- 64 MSa playback memory and 1 GSa storage
- Create reference signals: LTE, HSPA+, WiMAX™, WLAN, DVB-H, GPS/GNSS, MATLAB and more - Signal Studio
- Multi-channel baseband generation with N5102A Digital I/O, MIMO fading and RF to RF fading with PXB Baseband Generator and Channel Emulator
Automation and communication interface
- 10BaseT LAN and GPIB
- SCPI and IVI-COM drivers
- Backwards compatible with ESG, PSG and 8648 signal generators
RF performance and leading-edge baseband generation
The E4438C ESG vector signal generator combines outstanding RF performance and sophisticated baseband generation to deliver calibrated test signals at baseband, IF, and RF frequencies up to 6 GHz. Offering an internal baseband generator with arbitrary waveform and real-time I/Q capabilities, ample waveform playback and storage memory, and a wide RF modulation bandwidth, the E4438C ESG is equipped to test today's complex wireless systems and their components.
Modular architecture to meet your test requirements
The E4438C ESG is an adaptable platform with optional capabilities to customize the instrument for baseband and RF test applications ranging from simple distortion test and general purpose troubleshooting to baseband coding algorithm development, advanced transceiver design verification, and high volume manufacturing. Its modular architecture makes it easy to configure the instrument with the level of performance and signal creation capability you need today with the option to upgrade in the future.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.