Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Used Keysight E5063A ENA Vector Network Analyzer, 18 GHz

Find the Best Combination of Cost and Efficiency

The Keysight E5063A ENA is a cost-effective, convenient-to-use vector network analyzer (VNA) for analysis of general passive elements, including reflectors, filters, wires, sensors or connectors up to 18 GHz. It supports a measurement environment in accordance with the ENA Series (the industry's established standard) to increase performance and eciency and is compatible with future evolving technologies.

Full Product Info

Used E5063A Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Work With a Reliable cost-effective solution

  • The E5063A combines efficiency, precision and scalability in a cost-effective solution. The E5063A is a reliable choice to reduce the incurred cost to own this solution – trace noise (0.002 dBrms1) and stability (0.01 dB/°C2)

  • Leading efficiency similar to top-class ENA versions

  • Allows precise measurements of equipment, presenting minimal loss

  • Broad limit up to122 dB3 – in accordance with testing requirements of general RF passive elements

  • Take note of measurements for several elements with a resourceful two port, 50 ohm scattering parameter testing solution.

  • Boost your time domain-based measurement capability using Option 010.

  • Achieve PCB design simplicity, evaluating with a dedicated GUI using Option 011.

  • Increase performance and production under a consistent measurement environment.

Go for the most suitable frequency spectrum among 8 distinctive frequency choices (500 M/1.5 G/3 G/4.5 G/6.5 G/8.5 G/14 G/ 18 GHz) based on your testing requirements and financial plan. The ability to upgrade frequency enables you to invest in a low-cost choice such as 500 MHz and shift to a higher frequency, as high as 18 GHz, whenever you like.

Guaranteed Calibration and Evaluation Capability

The E5063A completely ensures crucial calibration and information-monitoring capabilities that reflect compatibility with the E5071C, needed for testing radio frequency passive elements. Given these guaranteed attributes, the E5063A offers consistent evaluation as per E5071C (an established industry standard).

The Perfect Choice for PCB Design and Analysis

In contrast to sampling oscilloscopes' dependent conventional approaches, the E5063A PCB Analyzer oers major enhancements for PCB design and analysis:

  • Improved precision, repeatability, and scalability
  • Supports several languages

  • Improved ESD strength

E5063A Software

Network analyzer software platforms allow users to examine, identify, and correct designs, considering multiple measurement requirements. Complex analysis with your E5063A is much simpler using E5063A software to gain data for wireless network analysis, frequency domain analysis, etc.

E5063A-010 Time Domain Evaluation

  • Time domain representation of transmission and reflection responses.

  • Adjust filters, gate out cables and fixtures, and identify transmission lines.

E5063A-011 Time Domain Analysis/Test Wizard

  • Adds a dedicated interface for PCB manufacturing tests, enabling ecient impedance and return loss measurements.

E5063A-006 Wireless Power Distribution Evaluation

  • Note real-time eciency of Wireless Power Transfer (WPT) within resonators or coils with arbitrary configuration of load-impedance.

KEY FEATURES

  • Two intuitive Ports

  • Broad limit – 117 dB

  • Frequency capability up to 18 GHz

  • Output Power – 0 dBm

  • Trace Noise is 0.015 dB rms

  • Suitable for your workbench

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Enjoy Immediate Availability and Fast Shipping With Premium Used Now

LEARN MORE

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?