See More. Do More. Save Time.Infiniium MXR-Series Real-Time Oscilloscopes
Key Specifications
Bandwidth
0.5 – 6 GHz
Analog Channels
4 or 8, upgradeable
Sampling Rate
16 GSa/s
Standard Memory
200Mpts/ch
Waveform Update Rate
>200,000 wfms/sec
Extend The Capabilities
Support
Drivers, Firmware & Software
Accessories
Oscilloscope Probes Selection Guide
Services
KeysightCare Support Plans
Calibration Services
Education Services
Technology Refresh Services
Financial Alternatives
Support
Resources
Software Download Center
Calibration and Repair
Training and Events
Featured Resources
Learn the secrets to getting the best out of your equipment from field experts

Infiniium MXR-Series

Infiniium EXR and MXR-Series Oscilloscopes: Quickly Find and Identify Hidden Signal Errors

Testing Switch Mode Power Supplies Using the Infiniium EXR- and MXR-Series Oscilloscopes

Oscilloscope Probing for High-speed Signals
FAQ
What is the bandwidth range of the Infiniium MXR-Series oscilloscopes?
The Infiniium MXR-Series oscilloscope offers an expansive bandwidth range from 500 MHz up to 6 GHz across all analog channels.
- The wide GHz bandwidth allows you to analyze a diverse array of high-speed signals.
- This industry-leading bandwidth is available on all 4 or 8 analog channels, depending on the model.
- The bandwidth can also be upgraded in the future as your testing requirements evolve
How many analog channels do the MXR-Series oscilloscopes have?
The Infiniium MXR-Series oscilloscopes come with either 4 or 8 analog channels, and the channel count is fully upgradeable.
- The base models are available with 4 analog channels.
- Expand to 8 analog channels through simple hardware upgrades.
- This flexible channel count gives you the ability to monitor more signals simultaneously without compromise.
What is the maximum sampling rate of the MXR-Series oscilloscopes?
The Infiniium MXR-Series oscilloscopes achieve an impressive maximum sampling rate of 16 GSa/s.
- The 16 GSa/s sampling rate allows you to capture the finest details of high-bandwidth signals.
- This impressive sampling rate, coupled with the deep 200 Mpts (or 400 Mpts) memory, provides excellent time-domain analysis capabilities.
- The sampling rate remains consistent across all analog channels, regardless of the number in use.
How much standard memory do the MXR-Series oscilloscopes have?
The Infiniium MXR-Series oscilloscope comes standard with 200 Mpts of memory per channel, with an option to upgrade to 400 Mpts.
- The 200 Mpts (or 400 Mpts) of memory per channel allows you to capture long time intervals.
- This extensive memory capacity is especially beneficial for analyzing complex, infrequent signals.
- The standard memory meets most testing needs but can be further expanded if required.
What is the waveform update rate of the MXR-Series oscilloscopes?
The Infiniium MXR-Series oscilloscope delivers an industry-leading waveform update rate of over 200,000 waveforms per second.
- The ultra-fast update rate helps you quickly spot and analyze intermittent events.
- This impressive performance is made possible by the powerful hardware acceleration in the MXR-Series.
- You can view fast-changing signals in real time with smooth, continuous updating.
Can the MXR-Series oscilloscopes be used for power integrity analysis?
Yes, the Infiniium MXR-Series oscilloscopes offer a comprehensive suite of dedicated power integrity analysis software applications.
- The MXR-Series provides specialized tools for performing detailed power integrity measurements.
- These application software options allow you to analyze power rail quality, ripple, and other critical power-related signals.
- The MXR-Series' GHz bandwidth and high sampling rate make it well-suited for faster power integrity analysis tasks.
How does the 8-in-1 instrument integration work on the MXR-Series?
The Infiniium MXR-Series oscilloscopes integrate 8 different instrument functions into a single, powerful unit.
- In addition to the core oscilloscope, the MXR-Series also integrates a logic analyzer, protocol analyzer, DVM, counter, real-time spectrum analyzer, Bode plotter, and waveform generator.
- This 8-in-1 instrument integration allows you to consolidate multiple test instruments into one, streamlining your setup and saving valuable bench space.
Can the number of channels on the MXR-Series be upgraded?
Yes, the number of analog channels on the Infiniium MXR-Series oscilloscopes is fully upgradeable.
- The base models start with either 4 or 8 analog channels
- If your testing needs expand over time, you can easily upgrade the channel count through hardware channel upgrades.
- This scalable channel count flexibility allows you to invest in the capabilities you need today and expand as your requirements grow.
What software options are available for the Infiniium MXR-Series?
The Infiniium MXR-Series offers various powerful software applications to support your diverse testing needs.
- Software options include tools for signal integrity analysis, power integrity analysis, protocol decoding and triggering, and compliance testing.
- These specialized software applications provide advanced capabilities for in-depth signal analysis, debugging, and validation.
- The expansive software options allow you to maximize the capabilities of your MXR-Series oscilloscope.
Can the MXR-Series oscilloscopes be used as signal generators or network analyzers?
While the Infiniium MXR-Series does not have a built-in signal generator or network analyzer capabilities, it can be integrated with other Keysight instruments to create a comprehensive test solution.
- The MXR-Series can be paired with Keysight signal generators and network analyzers.
- This allows you to combine the MXR-Series' high-performance oscilloscope functions with the specialized capabilities of complementary instruments.
- Integrating the MXR-Series with other Keysight equipment allows you to build a tailored test setup to meet your specific measurement needs, including signal analysis and compliance testing.
Learn More
For more details and to explore our offerings, visit Keysight Used.



Why You Should Work with Keysight














