Upgrade Now: Used EDUX1002A Oscilloscope 50 MHz, 2 Channels on Sale
Fast Delivery for Uninterrupted Projects
✔ Save 40–90 % Compared to List Price
✔ Up to 5 Years Keysight Warranty
✔ Technical Consulting through Keysightcare
Used EDUX1002A Offers
Key Specifications
Bandwidth 50 MHz | Analog Channels 2 | Current Firmware/Software Version 01.20 | Release Date 2019-07-09 | Status Discontinued |
Unleash the Power of the EDUX1002A Oscilloscope: 50 MHz, 2 Analog Channels
- Unmatched Frequency Range: With a frequency range of 50 MHz, the EDUX1002A Oscilloscope is designed to handle various applications, from basic signal-checking to complex analysis tasks.
- 2 Analog Channels: The two analog channels enable simultaneous measurements, improving efficiency and productivity.
Experience Superior Performance and Usability
High Dynamic Range: The EDUX1002A Oscilloscope allows you to measure signals with large amplitude differences, providing accurate and detailed analysis.
User-Friendly Interface: The intuitive interface makes it easy to navigate and operate, reducing the learning curve and increasing productivity.
5 Reasons to Buy Used from Keysight
- The Smart Choice: Buy directly from the OEM and save big. Remember, 78% of customers face daily losses of over 25k USD from equipment failures.
- OEM Refurbishment: The EDUX1002A Oscilloscope is refurbished to Keysight's high standards, offering like-new quality at a lower price.
- Expert Technical Support: With KeysightCare, receive affordable equipment and superior OEM support from our experienced specialists.
Featured Resources
Get the more out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.