Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Quality Certified Used N9030B PXA Signal Analyzer with Warranty

Meet Deadlines with Fast Reliable Equipment

✔ Trade-in Options Available
✔ Reliable OEM Expertise
✔ Technical Consulting through Keysightcare

Full Product Info

Used N9030B Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Key Specifications

Frequency

2 Hz to 50 GHz

DANL @1 GHz

-174 dBm

Maximum Analysis Bandwidth

510 MHz

Maximum Real-Time Bandwidth

510 MHz

MPhase Noise @1 GHz (10 kHz offset)

-132 dBc/Hz

Unmatched Frequency Range for Advanced Engineering Applications

  • Measurement Applications: Equipped to meet the demands of next-generation wireless, radar, and satellite technologies with a signal coverage of up to 53 GHz. Its enhanced phase noise performance and real-time bandwidth options make it ideal for complex signal analysis.
  • Safe and Secure: The N9030B meets the highest data security standards, offering robust protection with its removable solid-state drive. Certified pre-owned equipment offers upgradeable measurement applications, facilitating more in-depth troubleshooting capabilities.

Precision and Insight with Wide Dynamic Frequency Range

  • Precision: Measure and analyze signals with large amplitude differences, from dominant carriers to minute harmonics, using advanced demodulation capabilities and a multi-touch interface tailored for specific applications.
  • Flexibility: Designed for intricate applications such as radar and signal intelligence, the Real-Time Spectrum Analyzer excels in managing measurement uncertainty and provides advanced phase noise analysis.. Optional features, such as noise figure analysis, offer additional support for application-specific testing, ensuring robust detection across varied signal environments.

5 Reasons to Buy Used

  • Outstanding Quality: Get up to a 5-year warranty on used devices. We guarantee the quality of our products and quick repairs.
  • Like-New Equipment: Our Premium Used equipment isn't just refurbished; it meets industry gold standards and comes with all the same options and warranty as new.
  • The Best Support: Choose KeysightCare and get advice from our experts without paying the price of new equipment.

More 

FAQ

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

 Keysight
New
Keysight
Premium Used
Keysight
Used
SavingsNoneUp to 70%Up to 90%
ConditionNewLike NewWorking Condition ¹
FirmwareLatestUpdatedAs is
CalibrationFullFullAs listed
AccessoriesNewNewAs listed
Warranty1 to 5 Years ²Like New90 Days Warranty
CustomizationPossiblePossibleLimited

Can I configure a unit to meet my personal needs?

Customization is available for most Keysight Premium Used equipment, allowing you to configure each unit to meet your specific needs, including upgradeable features.
Additional options—such as sensitivity for phase noise, noise cancellation capabilities, or industry-leading phase noise performance for Spectrum Analyzers—may impact delivery and lead times. While some configurations, including electronic testing equipment rentals, offer flexibility, not all Keysight Used products can be customized.
Please use the product page to contact our eStore team to confirm availability for specific models and any adjustments to lead times.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner. or check our online store if available for your region.

What is the frequency range of the N9030B Signal Analyzer?

Leading signal analyzer capabilities include:

  • Base range from 2 Hz to 50 GHz
  • Extended range up to 53 GHz
  • Expandable to 110 GHz with external mixers
  • Wide frequency range coverage

However, the actual frequency range depends on specific configuration and mixer options.

What is the difference between Maximum Analysis Bandwidth and Real-Time Bandwidth?

To understand real-time spectrum analysis consider:

  • Both offer 510 MHz analysis bandwidth
  • Analysis bandwidth for detailed measurements
  • Real-time spectrum analysis for gap-free capture
  • No scenarios with gap

However, bandwidth selection depends on case-by-case scenarios.

Can the N9030B detect multiple signals with different amplitudes simultaneously?

To detect multiple signals with different amplitudes you will need some advanced features:

  • High spurious-free dynamic range
  • Precise amplitude measurements
  • Multiple signal monitoring
  • Real-time analysis capabilities
  • Supported by X-Series apps for specialized measurements

 

What warranty options are available for used N9030B units?

Comprehensive coverage:

  • 5-year warranty on Premium Used units
  • 90-day warranty on standard Used units
  • Full calibration included
  • Repair guarantee

Extended support is available through KeysightCare.

What is Noise Floor Extension and how does it work?

Noise Floor extension is achieved through Advanced NFE technology:

  • Improves signals with noise floor
  • Reduces displayed average noise
  • Enhances weak signal detection
  • Digital noise correction

Noise floor extension optimizes real-life performance

How does Real-Time Spectrum Analysis detect intermittent signals?

It does so through essential RTSA capabilities:

  • Captures intermittent signals
  • Zero-gap monitoring
  • Advanced triggering
  • Optional real-time spectrum analysis capabilities

In addition, RTSA is customizable for specific signal types

What is the significance of -174 dBm DANL for measurements?

It gives superior sensitivity:

  • Industry-leading noise floor
  • Maximized dynamic range
  • Optimal for weak signals
  • Laboratory-grade precision

This number means that the N9030B is suited for real-world scenarios.

Can the N9030B analyze wider bandwidths than 510 MHz?

MHz analysis bandwidth specs:

  • Maximum 510 MHz bandwidth
  • Real-time bandwidth matching
  • Solutions for wider bandwidths
  • Flexible configuration

However, bandwidth needs vary by application.

How does the N9030B handle signals with noise floor?

  • Advanced noise management:
  • Multiple averaging methods
  • Noise Floor Extension technology
  • Adaptive algorithms
  • Environmental compensation

This Keysight product is up to the most challenging real-world signals.

How does the N9030B’s phase noise performance enhance signal analysis?

The N9030B’s low-phase noise performance aids in signal clarity:

  • Reduces average noise level for precise measurements
  • Improves sensitivity for phase noise analysis and measurement
  • Ensures high-precision signal distinction

It makes the N9030B especially valuable in radar or signal intelligence, where accurate phase noise measurements are essential.

What specifications are essential in choosing a high-quality signal analyzer like the N9030B?

Consider these specifications for quality performance:

  • Frequency range (e.g., 2 Hz to 50 GHz on the N9030B)
  • Low average noise level for sensitivity
  • Wide analysis and real-time bandwidth, with Frequency Mask Trigger for real-time capture

These specs support performance in advanced applications, from spectrum analysis to phase noise measurement.

What are the benefits of choosing Keysight Premium Used over other used equipment?

Keysight Premium Used equipment offers reliable advantages:

  • Up to a 5-year warranty, covering industry-level testing needs
  • Like-new condition with factory calibrations
  • Upgradeable options and configurations for custom applications

Choosing Premium Used ensures OEM-level reliability, with options for electronic testing equipment rentals as needed.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?