Best Deal: Certified Used MSOX6004A Mixed Signal Oscilloscope on Sale
Meet Deadlines with Fast Reliable Delivery
✔ Countless Customization Options
✔ Up to 5 Years Keysight Warranty
✔ Technical Consulting through Keysightcare
Used MSOX6004A Offers
Key Specifications
Frequency Range 1 GHz – 6 GHz | Number of Channels 4 Analog Plus 16 Digital Channels | Display 12.1-inch capacitive multi-touch | Update Rate 450,000 wfms/s | Noise Floor 115 Vrms at 1 mV/div (1 GHz) |
Superior Technical Functionality of the MSOX6004A Mixed Signal Oscilloscope
- Frequency Capacity: With a range of 1 GHz – 6 GHz, the MSOX6004A is designed to handle complex signals, providing accurate readings for optimal performance.
- 4 Analog Plus 16 Digital Channels: This feature ensures comprehensive signal analysis, allowing engineers to capture and interpret data efficiently.
Enhanced Performance and User Experience
- Multi-Touch Display & Voice Control: The 12.1-inch capacitive multitouch screen and voice control enhance usability and allow for easy navigation and operation.
- Portable Size: With a 6-inch deep size, the MSOX6004A is designed for convenience and portability, making performance measurements possible anywhere.
5 Reasons to Buy Used from Keysight
- Smart Savings: Buy directly from Keysight for substantial savings and unmatched customer support, and avoid costly equipment failures.
- Certified Quality: Receive up to a 5-year warranty on used devices and experience our commitment to quality and quick repairs.
- Customization: With a wide variety of software options, tailor your equipment to your specific testing needs.
Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.