Get Fast & Reliable Keysight Used P5028A USB Vector Network Analyzer Now!
Fast Delivery for Uninterrupted Innovation
✔ Regional & Personal Sales Support
✔ Countless Customization Options
✔ Save 40–90 % Compared to List Price
Used P5028A offers
Key Specifications
Frequency Range 100 kHz to 53 GHz | Ports 4 | Interface USB 3.0 | Power Supply External AC-DC adapter | Optional Second Source Available (Option 402) |
Unmatched Frequency Range for Future-Proof Solutions
- Excellent Frequency Range: The P5028A Keysight Streamline USB Vector Network Analyzer can cover signals up to 53 GHz, ensuring readiness for next-gen wireless, radar, and satellite applications.
- Multiple Applications: Choose from multiple measurement options to gain deeper insight into your RF test.
Compactness and Flexibility with High-Performance Output
- Compact and Faceless: The P5028A Keysight Streamline USB Vector Network Analyzer is a compact, faceless, and flexible four-port VNA that dramatically reduces your size of test.
- High-Performance: Despite its compact size, this VNA provides high-performance output with a frequency range of 100 kHz to 53 GHz, making it ideal for a wide range of measurement applications.
5 Reasons to Buy Used from Keysight
- Get the best deals: Purchase used products from Keysight and save money, all while ensuring top-notch security and support.
- Rigorous Refurbishment: Keysight Premium Used equipment passes a 101-point checklist, ensuring like-new quality at a lower price.
- Expert Support: Enjoy cost-effective equipment and direct OEM support with KeysightCare, offering personalized assistance and an extensive knowledge base.
Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.