Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U01-2364093

Keysight M9195A

PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels

ID: U01-2364093
Keysight M9195A PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195A PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195A PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195A PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Actual instrument

Keysight M9195A

PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels

Used & Tested
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 60%

USD 6,060.00

List Price USD 15,150.00

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Singapore within 1 week.
Request Quote

Keysight M9195A PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight Used
Keysight M9195A
PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Configuration: M12, S04, SR2
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Used

Keysight  M9195A USD 6,060.00

From

USD 6,060.00 Save 60%


M12MEMORY, 125 MB/CHInstalled
S04MULTI-SITE CONFIGURATIONInstalled
SR2MAX CLOCK RATE, 250 MHZInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 1,152.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • 16 per pin programmable channels for logic levels, delay
  • Parametric Measurement Unit (PMU) per channel
  • Single and multi-site configurability
  • Flexible per bit timing control
  • On-the-fly pattern generation and editing
  • Allocation of deep pattern memory per channel
  • High voltage drivers and open drain control pins
  • Software tools for quick test development

The Keysight M9195A PXIe digital stimulus/response (PXI DSR) module is ideal for IC design validation and production test environments. The PXI DSR provides 16 bi-directional digital channels with programmable logic levels and can be configured for synchronized cyclized digital data, for parametric measurements, or for static digital IO.

The PXI DSR offers high configuration flexibility, multi-site capability and per-channel programming, including per channel parametric measurements, programmable delay and other high performance and time saving features and software tools. The PXI DSR offers deep memory and the unique ability to create flexible waveform timing sets using high-level driver commands, edit as few as one single bit in a pattern, apply up to 1 ns resolution edge placement, and move pattern edges without the need to recompile.

Select from single-site and multi-site cables as well as proto typing board and cable for fast connection and test development.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M9195A Modular Products
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more