Keysight N5193A-520
10 MHz to 20 GHz
List Price USD 339,985.00 Save 25% USD 254,988.75 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N5193A-520
From
USD 254,988.75 Save 25%
520 | Frequency range, 10 MHz to 20 GHz | Installed |
AT2 | Add mechanical + solid state attenuator assembly | Installed |
CC1 | 100-pin I/O interface (for binary input) | Installed |
SS4 | 180ns PDW update rate (normal or list mode) or 370ns latency (fast CW mode) | Installed |
WC1 | Wideband chirp | Installed |
1CM104A | Rack mount flange kit 132.6mm H (3U) - two flange brackets- New Phantom Gray Color | On request |
1CN107A | Handle kit 132.6mm H (3U) - two front handles - New Phantom Gray Color | On request |
1CP108A | Rack mount flange and handle kit 132.6mm H (3U) - two brackets and front handles- New Phantom Gray Color | On request |
1CC131A | LVDS cable, 1.5m length | On request |
1CC132A | BCD cable, 1.5m length | On request |
1CC133A | 10 Gigabit fiber optic cable, 2m length, and two SFP+ transceivers | On request |
1CC145A | UXG SSD empty drive tray assembly, no SSD included | On request |
1CC150A | UXG SSD drive tray assembly with 512 GByte SSD | On request |
A6J | ANSI Z540-1-1994 calibration | On request |
AT2 | Add mechanical + solid state attenuator assembly | On request |
CC2 | 50-pin I/O interface (for BCD input) | On request |
CC3 | 10 Gigabit Ethernet I/O interface | On request |
CC4 | 10 Gigabit Ethernet I/O interface with 14 trigger ports | On request |
EP1 | Enhanced phase noise | On request |
EPD | On request | |
FR1 | 0.001 Hz frequency resolution | On request |
FRD | On request | |
PM1 | Pulse modulation | On request |
SS1 | 1 microsecond switching speed | On request |
SS4 | 180ns PDW update rate (normal or list mode) or 370ns latency (fast CW mode) | On request |
UNN | On request | |
UNT | AM, FM, phase modulation, LF output, and narrowband chirp license | On request |
WC1 | Wideband chirp | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
The Most Complex Systems Need The Best Tools
The UXG X-Series Agile Signal Generators let you create complex scenarios when you need them. Off the shelf, the UXG is a powerful building block, whether you want a dependable LO or a scalable threat simulator. By blurring the lines between analog and vector technologies, the UXG accelerates the integration of new intelligence into up-to-date signal scenarios. With the UXG, you can generate increasingly complex simulations and get closer to reality.
- Get closer to reality: simulate increasingly complex signal environments for radar, EW & antenna-test
- Test sooner & increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
- Use pulse descriptor words (PDWs) to generate long pulse trains & individually control pulse characteristics
- Accurately simulate multi-threat environments: 180-ns PDW update rate, chirps 10 to 25% of carrier frequency, pulses as narrow as 10 ns
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.