Keysight N9040B-550
2 Hz to 50 GHz
USD 112,428.90
List Price USD 374,763.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9040B-550 USD 112,428.90
From
USD 112,428.90 Save 70%
550 | Frequency Range, 2 Hz To 50 GHz | Installed |
ALV | Auxiliary log video output | Installed |
B2X | Analysis bandwidth, 255 MHz | Installed |
CR3 | Installed | |
CRP | Connector Rear, Programmable IF output | Installed |
DP2 | Installed | |
DP4 | Installed | |
EA3 | Electronic attenuator, 3.6 GHz | Installed |
EMC | Basic EMC Functionality | Installed |
EP0 | Installed | |
ESC | External source control | Installed |
EXM | FBP: FULL BYPASS PATH | Installed |
FBP | FULL BYPASS PATH | Installed |
FP2 | Fast power, up to 40 MHz bandwidth | Installed |
FS1 | Installed | |
FS2 | Installed | |
FSA | Installed | |
FT1 | Frequency mask trigger, basic detection license | Installed |
H1G | Analysis Bandwidth, 1 GHz | Installed |
LFE | Installed | |
LNP | Installed | |
MPB | Installed | |
MTU | Installed | |
NF2 | Installed | |
NUL | Installed | |
P50 | Preamplifier, 50 GHz | Installed |
PC6 | QUAD CORE 64-BIT HIGH PERFORMANCE PROCESSOR, 16GB RAM | Installed |
PFR | Installed | |
RBE | Resolution bandwidth extended | Installed |
RT1 | Real-time analysis, basic detection, 255 MHz with B2X/H1G, 500 MHz with B5X, license | Installed |
RTL | Installed | |
RTS | REAL TIME DATA STREAMING | Installed |
SSD | Additional removable solid state drive, W7X | Installed |
W10 | Installed | |
YAV | SCREEN VIDEO, LOG VIDEO AND LINEAR VIDEO | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 13,860.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 27,720.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 41,580.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 69,300.00 |
See the Real Performance of Your Design
The ultimate performance of our UXA signal analyzers lets you characterize today’s most challenging signals — fast-hopping, wideband, transient — in 5G, 802.11ax/ay, satellite, radar, electronic warfare, and more. You will be able to fully understand the purity of your design with industry-leading phase noise and wide spurious-free dynamic range.
- Get wider (up to 1 GHz), deeper views of your most challenging signals
- Measure the spectral purity of your design with industry-leading phase noise and 78 dBc spurious-free dynamic range across 510 MHz bandwidth
- Extend RF input frequency up to 110 GHz with Keysight smart mixers and up to terahertz frequencies with third- party solutions
- Capture intermittent signals with gap-free, real-time spectrum analysis
- Capture lower-level spurious signals with an improved DANL low noise path
- See more and take your design farther with the 14.1-inch screen
Specifications
- DANL @1 GHz: -174 dBm
- Maximum Analysis Bandwidth: 1 GHz
- Maximum Real-Time Bandwidth: 510 MHz
- Phase Noise @1 GHz (10 kHz offset): -135 dBc / Hz
- Type: Benchtop
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.