Keysight M9384B
VXG Microwave Signal Generator
USD 155,703.90
List Price USD 519,013.00
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight M9384B USD 155,703.90
From
USD 155,703.90 Save 70%
001 | Add channel 1 | Installed |
002 | Additional Materials for F44/F32 and F44/F32 | Installed |
600 | Enhanced high performance reference | Installed |
600 | Enhanced high performance reference | Installed |
D21 | RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 | Installed |
D21 | RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 | Installed |
F44 | Frequency range, 1 MHz to 44 GHz | Installed |
F44 | Frequency range, 1 MHz to 44 GHz | Installed |
ST6 | Enhanced low phase noise | Installed |
ST6 | Enhanced low phase noise | Installed |
12M | On request | |
1EB | High output power from 20 GHz to 44 GHz | On request |
1EE | High Output Power from 20 GHz to 43.5 GHz, limited above 43.5 GHz | On request |
1EH | Improved harmonics below 2 GHz | On request |
24M | On request | |
320 | Pulse Train Generator (SCPI Only) | On request |
36M | On request | |
403 | Calibrated AWGN | On request |
500 | High performance reference | On request |
600 | Enhanced high performance reference | On request |
60M | On request | |
D05 | RF bandwidth, 500 MHz with 256 MSa memory for frequency options F14 and F20 | On request |
D06 | RF bandwidth, 500 MHz with 256 MSa memory for frequency options F32 and F44 | On request |
D10 | RF bandwidth, 1 GHz with 256 MSa memory for frequency options F14 and F20 | On request |
D11 | RF bandwidth, 1 GHz with 256 MSa memory for frequency options F32 and F44 | On request |
D20 | RF bandwidth, 2 GHz with 256 MSa memory for frequency options F14 and F20 | On request |
D21 | RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 | On request |
D2E | RF bandwidth, 2 GHz, 256 MSa memory for frequency options F32 and F44, limited | On request |
DIQ | Differential IQ outputs | On request |
EXT | Wideband differential external IQ inputs | On request |
F14 | Frequency range, 1 MHz to 14 GHz | On request |
F20 | Frequency range, 1 MHz to 20 GHz | On request |
F32 | Frequency range, 1 MHz to 31.8 GHz | On request |
F44 | Frequency range, 1 MHz to 44 GHz | On request |
M05 | Baseband generator memory upgrade to 512 MSa | On request |
M10 | Baseband generator memory upgrade to 1024 MSa | On request |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
N7610EMBC | Signal Studio for IoT, waveform playback | On request |
N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
N7615EMBC | Signal Studio for mobile WiMAX, waveform playback | On request |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
N7623EMBC | Signal Studio for digital video, waveform playback | On request |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback | On request |
N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
N7637EMBC | Signal Studio Pro for mmWave WLAN, waveform playback | On request |
N7640EMBC | Signal Studio for LMR, waveform playback | On request |
PCH | Phase coherency for N channels | On request |
PME | Limited Pulse Modulation | On request |
PMR | Pulse modulation | On request |
N7642APPC | PathWave signal generation for IQ based AM, FM, phase modulation | On request |
N7653APPC | PathWave automatic channel response correction and S-parameter de-embedding | On request |
N7631APPC | Pathwave signal generation for 5G NR/5G-Advanced, Embedded application | On request |
N7621APPC | PathWave Signal Generation for multitone and noise power ratio (NPR), Embedded Application | On request |
M9484APPC | On request | |
ST5 | Low phase noise | On request |
ST6 | Enhanced low phase noise | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Leading the Way in Millimeter-Wave Testing
The M9384B VXG is the industry's first dual-channel microwave signal generators capable of up to 44 GHz signals.
- Wide RF bandwidth (2 GHz)
- High output power to compensate for system loss and enable 5G power amplifier and over-the-air (OTA) testing
- Phase coherent local oscillator (LO) and baseband synchronization for multi-user or beamforming MIMO OTA testing
- PathWave Signal Generation software supports application-specific and custom signal creation
- 3GPP 5G NR standard-compliant signals with channel coding and multi-antenna port support
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.