Keysight N9048B-526
1 Hz to 26.5 GHz frequency range
USD 86,499.60
List Price USD 216,249.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9048B-526 USD 86,499.60
From
USD 86,499.60 Save 60%
526 | Frequency range, 1Hz to 26.5GHz | Installed |
B40 | Analysis bandwidth, 40 MHz | Installed |
CNF | RF input, type-N, female | Installed |
CR3 | Connector rear, second IF output | Installed |
DP2 | Installed | |
EXM | External Mixing | Installed |
FS1 | Installed | |
LFE | Installed | |
LNA | Installed | |
LSN | Installed | |
MTU | Installed | |
NF2 | Installed | |
NUL | Installed | |
P26 | Preamplifier, 26.5 GHz | Installed |
PC6 | Installed | |
PFR | Precision frequency reference | Installed |
SSD | Installed | |
W10 | Installed | |
YAS | Y-Axis Screen Video Output | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
Accelerate EMC Compliance Testing
Keysight's N9048B PXE is a standards-compliant EMI test receiver equipped with an RF pre-selector and LNA designs. Shorten your overall test time and easily perform gapless signal capture and analysis with real-time scan (RTS) capabilities.
- Frequency range of 1 Hz – 44 GHz
- Fully CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC compliant
- Industry leading sensitivity and dynamic range
- Time domain scan (TDS) significantly reduces overall test time
- Intuitive multi-touch user interface and PXE software
- X-Series upgradability to meet present and future test needs
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.