Keysight DSOX2004A
Oscilloscope / 70 MHz / 4 Analog Channels
USD 2,124.74
List Price USD 3,863.16
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight DSOX2004A USD 2,124.74
From
USD 2,124.74 Save 45%
DSOX2000-DVM | DIGITAL VOLT METER -2.5-DIGIT DVM 5-DIGIT COUNTER, FIXED PERPETUAL LICENSE | Installed |
DSOX2000-EDK | EDUCATION KIT FOR DSO X 2000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX2000-SGM | SEGMENTED MEMORY, FIXED PERPETUAL LICENSE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
- 70 MHz
- 4 analog channels
- Easily view your signals on the 8.5-inch WVGA display
- Capture more data with up to 1 Mpts memory
- See more signal detail with 200,000 wfms/s update rate
- Expand your measurement capabilities with full upgradability: Add digital channels, 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
- Easily set up teaching labs with our free Educator’s Resource Kit
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.