Excellent Prices on High-Quality Used E8267D PSG Vector Signal Generators!
Meet Deadlines with Fast, Reliable Gear
✔ Regional & Personal Sales Support
✔ Save 40–90 % Compared to List Price
✔ Immediate Availability
Used E8267D offers
Key Specifications
Frequency Range 100 kHz to 44 GHz | Extendable Frequency Up to 500 GHz | RF Bandwidth Up to 4 GHz for versatile testing | Integrated Arbitrary Waveform Generator (AWG) Bandwidth 80 MHz | Single Sideband (SSB) Phase Noise 143 dBc/Hz at 1 GHz (10 kHz offset) |
Unparalleled Range and Performance
- Exceptional Frequency Range: With GHz RF modulation bandwidth and ramp sweep frequency capabilities from 100 kHz to 44 GHz, extendable up to 500 GHz. The E8267D PSG is a fully-integrated microwave vector signal generator, offering metrology-grade performance for aerospace, defense, satellite communications, and broadband wireless applications.
- Industry-Leading SSB Phase Noise: Delivering outstanding phase noise with SSB phase noise at 143 dBc/Hz at 1 GHz (10 kHz offset), this unit ensures precision and quality signals for demanding test scenarios.
Master Complex Signals with Ease and Precision
- Advanced Signal Simulation: The integrated 80 MHz Arbitrary Waveform Generator and real-time baseband generator provide extensive options to simulate complex cellular, wireless, GPS, and custom communication signals. Signal Studio software supports signal generation with pulse building, NPR, multi-tone, and wireless signal creation.
- PathWave Signal Generation Software: Reduce the time you spend creating complex signals with this versatile software, capable of pulse building, noise power ratio (NPR), multi-tone signals, wireless and more.
5 Reasons to Buy Used from Keysight
- Choose Direct, Choose Savings: Buy directly from Keysight for savings without compromising on security or support.
- Certified Quality: Get up to 5 years of warranty on pre-owned devices, with quality assurance and rapid repair services.
- OEM Refurbishment: Keysight’s Premium Used equipment comes with the same firmware, software, accessories, and warranty as new equipment, at a lower price.
Highlighted Resources
Learn the secrets to getting the best out of your equipment from field experts
FAQ
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
What are the key specifications of the E8267D PSG Vector Signal Generator?
The E8267D PSG offers the following specifications:
- Frequency Range: 100 kHz to 44 GHz, accurate as per specifications.
- Extendable Frequency: Up to 500 GHz, confirmed with additional options available for more advanced applications.
- RF Modulation Bandwidth: Up to 4 GHz, suitable for various signal generation needs.
- SSB Phase Noise: -143 dBc/Hz at 1 GHz (10 kHz offset), reflecting outstanding performance in complex signal requirements.
These features make it suitable for a variety of applications.
What types of applications is the E8267D suitable for?
The E8267D is ideal for:
- Aerospace
- Defense
- Satellite communications
- Broadband wireless applications
These sectors require sophisticated real-time signal generation capabilities to handle complex signal requirements effectively.
How can I customize the E8267D to meet my specific needs?
The E8267D can be customized with:
- Various options tailored to specific requirements, including custom modulation capabilities.
- Modifications may incur additional costs and can affect delivery times.
This flexibility allows for a better fit for user needs, including multi-channel baseband generation.
What accessories come with the E8267D PSG Vector Signal Generator?
The E8267D typically includes:
- Standard accessories that come with new unit.
- User documentation, which may vary by model, including details on arbitrary waveform playback.
This ensures users have the necessary tools to start using the equipment.
Are there additional accessories I can purchase separately?
Yes, users can purchase additional accessories separately.
Please inquire about specific accessories you may need for advanced receivers or enhanced functionality.
What is the frequency range of the E8267D PSG Vector Signal Generator?
The frequency range of the E8267D is:
- 100 kHz to 44 GHz, accurate.
- Extendable up to 500 GHz, making it versatile for various applications, including manufacturing test applications.
How does the SSB phase noise of the E8267D compare to competitors?
The E8267D provides an SSB phase noise of:
- 143 dBc/Hz at 1 GHz (10 kHz offset), one of the best values in the industry.
This performance ensures precise reference signals, distinguishing it from competitors and supporting the generation of clean signals for design.
What is an arbitrary waveform generator, and how is it used in the E8267D?
The arbitrary waveform generator (AWG) in the E8267D allows for:
- Generation of complex signals, including real-time I/Q and noise with Option UNY.
- Support for wireless, GPS, and custom communication signals.
This feature provides greater flexibility in sophisticated signal generation.
Can the E8267D be used for complex signal simulations?
Yes, the E8267D is ideal for complex signal simulations.
It allows for:
- Real-time signal generation and waveform simulations of various communication signals, showcasing its extensive capabilities in creating signals with metrology.
What are the benefits of using the PathWave Signal Generation Software?
The PathWave Signal Generation Software offers:
- Significant time savings in creating complex signals.
- Support for various signal types, optimizing the signal generation process, including MSa memory capabilities for advanced applications.
This software streamlines workflows for users.
Is the E8267D suitable for aerospace and defense applications?
Yes, the E8267D is designed for aerospace and defense applications.
It provides:
- Excellent frequency ranges and high precision, making it suitable for critical applications in these sectors.
- Versatile capabilities for testing and signal generation in challenging environments.
This ensures performance in demanding applications.