Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Top Choice: Get Your Certified Used N9040B UXA Signal Analyzer with Warranty

Quick Delivery, Adhere to Deadlines, Foster Innovation

✔ Immediate Availability
✔ Reliable Technical Consulting Powered by KeysightCare.
✔ Regional and Personal Sales Support

Full Product Info

Used N9040B Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Key Specifications

Frequency Range

2 Hz to 50 GHz

Analysis Bandwidth

 Up to 510 MHz

Real-time Bandwidth

Up to 510 MHz

Displayed Average Noise Level (DANL)

-174 dBm

Third Order Intercept (TOI)

+24 dBm

Unrivalled Frequency Range for Advanced Applications

  • Frequency Versatility: The N9040B UXA Signal Analyzer is engineered to tackle challenging signals up to 50 GHz, providing a reliable option  for next-generation wireless, radar, and satellite applications.
  • Smart Investment: The N9040B is a safe investment designed to meet current and future technological challenges

Superior Performance with High Dynamic Range

  • Advanced Detection & Analysis: Simultaneously measures signals across a wide amplitude range, from dominating carriers to minute harmonics. 
  • Versatile Applications: Perfect for demanding tasks such as wireless communication testing where precise signal distinction is crucial. 

Top 5 Reasons to Buy Used

  • Buy Smart, Save More: Buy directly from Keysight and save without sacrificing security or support.
  • Customization: Choose from various software options; 80% of our used equipment is customizable.
  • Certified Quality: Get up to a 5-year warranty on used devices, showcasing our confidence in product quality and quick repairs.

More 

FAQ

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

 Keysight
New
Keysight
Premium Used
Keysight
Used
SavingsNoneUp to 70%Up to 90%
ConditionNewLike NewWorking Condition ¹
FirmwareLatestUpdatedAs is
CalibrationFullFullAs listed
AccessoriesNewNewAs listed
Warranty1 to 5 Years ²Like New90 Days Warranty
CustomizationPossiblePossibleLimited

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment.
The majority of our Keysight Premium Used equipment can be configured to your specifications. Additional options are available at an extra cost.  Customizations  might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer accessories that  are part of the listing. Other accessories can be purchased separately. Please mention in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner. Or check our online store if available for your region.

What is included in the warranty for a certified used N9040B?

The Keysight Technologies certified used N9040B UXA Signal Analyzers offer comprehensive coverage:

  • Warranty coverage is generally up to 5 years
  • Quick, expert repairs to support measurement applications
  • Comprehensive technical support through KeysightCare

Warranty terms may vary depending on location and purchase details.

What options are available for expanding the analysis bandwidth of the N9040B?

Configurations support up to 510 MHz, with options extending to 1 GHz. Software upgrades allow for gap-free, real-time spectrum analysis, and customizable setups offer flexibility for diverse measurement applications. Some upgrades may require additional configuration or software. Costs will vary depending on the selection.

Are there limitations when using the N9040B for low-level spurious signals?

The N9040B by Keysight Technologies is engineered for effective low-level spurious signal detection, featuring high dynamic range and sensitivity down to -174 dBm in DANL. It performs reliably in complex signal environments with varied RF input frequencies and maintains consistent performance, even during industry-specific spurious signal tests. However, extreme environmental factors may impact low-level signal detection.

Can I upgrade an N9040B bought used to the latest firmware version?

Yes, you can upgrade a used N9040B to the latest firmware version. Firmware upgrades are available to keep your X-Series signal analyzer up-to-date, with compatible updates allowing access to the latest features. These regular upgrades support advanced RF testing applications and improve both the performance and lifespan of your N9040B. Keep in mind that firmware availability may depend on the specific model and configuration.

What differentiates the analysis features of the N9040B from other signal analyzers?

The N9040B stands out from other signal analyzers in the X-Series lineup with advanced analysis features. It covers a wide frequency range up to 50 GHz to accommodate diverse RF input frequencies and provides real-time, gap-free spectrum analysis with configurable MHz bandwidth. It also offers dual RF and spectrum analysis functions, allowing for versatile measurement needs. Model suitability may vary based on specific application requirements.

Browse N9040B Offers

What’s the difference between an RF signal analyzer and a spectrum analyzer?

Each analyzer type offers distinct advantages in signal testing. RF analyzers focus on measuring frequency, phase, and modulation precision. Spectrum analyzers show gap-free, real-time signal visuals. The N9040B combines both with an industry-leading phase noise profile. The analyzer you choose should be tailored to your specific testing needs.

Browse N9040B Offers

Which industries require high-frequency signal analyzers like the N9040B?

Industries requiring high-frequency signal analyzers like the N9040B include aerospace and defense for radar and satellite communications, telecommunications for MHz bandwidth testing, and automotive for vehicle connectivity tests. Each industry may need specific configurations to achieve the best results.

Browse N9040B Offers

How important is phase noise in signal analysis?

Phase noise plays an important role in signal analysis, as lower phase noise improves signal clarity. It is essential for applications that demand high signal purity and allows for clearer detection in precision analyzers. In advanced testing environments, phase noise is a key factor, though some applications may focus on other specifications as well.

Browse N9040B Offers

What applications benefit from high dynamic range in signal analyzers?

Applications that benefit from high dynamic range in signal analyzers include telecommunications, particularly in 5G where broad frequency ranges are involved, and aerospace, where it aids in detecting weaker satellite signals alongside stronger ones. High dynamic range is also valuable in measurements requiring signal purity. However, specific testing needs can influence the dynamic range requirements for each application.

Browse N9040B Offers

How does the N9040B UXA Signal Analyzer handle phase noise compared to other analyzers?

The N9040B UXA Signal Analyzer stands out in phase noise handling, with a typical phase noise of -136 dBc/Hz at 1 GHz. It provides high precision for high-frequency applications and remains reliable in noisy RF environments. This makes it well-suited for RF testing in telecom, radar, and satellite applications. 

Browse N9040B Offers

What is included in the certification process for used Keysight Technologies equipment?

The certification process for used Keysight Technologies includes full diagnostic testing to verify frequency range and signal integrity, calibration for accurate spectrum analysis, and checks for firmware updates and software compatibility. Certification details may vary depending on the product type and configuration.

Browse N9040B Offers

How does the N9040B compare to other Keysight Technologies spectrum analyzers?

The N9040B UXA Signal Analyzer covers frequencies up to 50 GHz and provides real-time, gap-free spectrum analysis. With a high dynamic range, it excels in detecting lower-level spurious signals. Designed to industry-leading standards, it’s ideal for telecom and satellite applications. When comparing analyzers, it’s important to consider specific testing needs and requirements.

Browse N9040B Offers

What are terahertz frequencies, and does the N9040B UXA Signal Analyzer support them?

Terahertz frequencies range from 100 GHz to 10,000 GHz, or 1 trillion hertz (Hz) to 10 trillion Hz, which allows for advanced applications. These frequencies are crucial for high-resolution testing in specialized fields and are often used in areas like telecommunications, medical imaging, and security. The N9040B currently supports frequencies up to 50 GHz, so it does not cover terahertz frequencies.

Browse N9040B Offers

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?