Keysight PV8931A
Photovoltaic Array Simulator / 1500V / 60A / 30kW / 400/480VAC
Keysight PV8931A
Photovoltaic Array Simulator / 1500V / 60A / 30kW / 400/480VAC
KRW 18,996,000
정가 KRW 63,320,000.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
키사이트 중고
Keysight PV8931A KRW 18,996,000
From
KRW 18,996,000 70% 할인
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | KRW 753,372 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | KRW 2,402,784 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | KRW 4,805,568 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | KRW 7,208,352 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | KRW 12,013,920 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Maximum Power: 30 kW DC
- Maximum Output DC Voltage: 1500 VDC
- Input Voltage: 400/480 VAC
- I/V Curve Specification: Curve Mode or Table Mode
- Also, functions as traditional autoranging DC power supply
The Keysight PV8931A Photovoltaic (PV) Array Simulator enables you to develop, verify and optimize the performance of your inverter maximum power point tracking algorithms. Developing and verifying the performance of inverter maximum power point tracking (MPPT) algorithms is challenging. MPPT algorithms are complex, and under-the-sun testing with a comprehensive set of temperature and irradiance conditions is difficult, expensive and time consuming.
Use the Keysight PV8931A Photovoltaic Array Simulators in your design laboratory or on your manufacturing line to simulate the output characteristics of a real-world photovoltaic array. The PV8931A PV array simulator is an autoranging, programmable DC power source that can quickly simulate I-V curve characteristics under different environmental conditions (temperature, irradiance, age, cell technology and more), enabling you to quickly and comprehensively test your solar inverters.
사진에 표시된 액세서리만 포함됩니다.
제공된 목록에 포함되지 않은 다른 액세서리는 키사이트 중고 제품 또는 키사이트 프리미엄 중고 제품의 구매 시 별도의 비용으로 구매할 수 있습니다. 추가 액세서리나 지원에 관심이 있는 경우 코멘트란에 구체적으로 명시해 주세요.
별도 또는 구매 후 주문을 원하시는 경우 귀하의 지역 키사이트 사무실이나 키사이트 파트너에 문의하십시오. 또는 귀하의 지역에서 이용 가능하다면 온라인 스토어를 확인해 주세요.