Keysight N5182B-503
9 kHz to 3 GHz
KRW 27,723,000
List Price KRW 55,446,000.00
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N5182B-503 KRW 27,723,000
From
KRW 27,723,000 Save 50%
503 | Frequency range, 9 kHz to 3 GHz | Installed |
656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) | Installed |
UNM | Standard front panel outputs | Installed |
006 | Instrument security and removable memory card | On request |
009 | Internal solid state memory | On request |
012 | LO in/out for phase coherency | On request |
022 | UPGRADE BASEBAND GENERATOR MEMORY FROM 32 MSA TO 512 MSA | On request |
023 | Upgrade baseband generator memory from 32 Msa to 1 Gsa | On request |
N5180302B | Avionics VOR/ILS | On request |
N5180403B | Calibrated AWGN | On request |
043 | On request | |
1CP104A | Rack mount flange and handle kit 88.1mm H (2U) - brackets, handles, hole plugs, New Phantom Gray Color | On request |
1CN106A | Handle kit 88.1mm H (2U) - two front handles, New Phantom Gray Color | On request |
099 | Expanded license key upgradability | On request |
1CM110A | Rack mount flange kit 88.1mm H (2U) - two flange brackets, four hole plugs, New Phantom Gray Color | On request |
1CR112A | Rack Slide Kit, Mounting lengths 279.4-406.4mm, New Phantom Gray Color | On request |
12M | On request | |
1EA | High output power | On request |
1EL | Differential I/Q outputs | On request |
1EQ | Low specified power (less than -110 dBm) | On request |
1ER | Flexible reference input (1-50 MHz) | On request |
N5180320B | Pulse train generator | On request |
221 | Waveform license 5-pack1 | On request |
222 | Waveform license 5-pack2 | On request |
223 | Waveform license 5-pack3 | On request |
224 | Waveform license 5-pack4 | On request |
225 | Waveform license 5-pack5 | On request |
226 | Waveform license 5-pack6 | On request |
227 | Waveform license 5-pack7 | On request |
228 | Waveform license 5-pack8 | On request |
229 | Waveform license 5-pack9 | On request |
24M | On request | |
250 | Waveform license 50-pack1 | On request |
251 | Waveform license 50-pack2 | On request |
252 | Waveform license 50-pack3 | On request |
253 | Waveform license 50-pack4 | On request |
254 | Waveform license 50-pack5 | On request |
255 | Waveform license 50-pack6 | On request |
256 | Waveform license 50-pack7 | On request |
257 | Waveform license 50-pack8 | On request |
258 | Waveform license 50-pack9 | On request |
259 | Waveform license 50-pack10 | On request |
303 | Multifunction generator | On request |
N5180430B | Multi-tone and 2-tone | On request |
N5180431B | Custom digital modulation | On request |
N5180432B | Phase noise impairment | On request |
36M | On request | |
3FP | On request | |
3FP | On request | |
60M | On request | |
656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) | On request |
657 | Upgrade baseband generator to 160 MHz RF bandwidth | On request |
660 | Upgrade baseband generator with real-time capability | On request |
A6J | ANSI Z540-1-1994 Calibration | On request |
AXT | Hard transit case | On request |
CVR | Front panel cover | On request |
EFP | On request | |
EFP | On request | |
FFP | On request | |
FRQ | Frequency extender connectivity | On request |
M01 | On request | |
M02 | On request | |
M03 | On request | |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
N7605EMBC | Signal Studio for Real-time Fading, waveform playback | On request |
N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
N7607EMBC | Signal Studio for DFS and DAA Profiles, waveform playback | On request |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
N7610EMBC | Signal Studio for IoT, waveform playback | On request |
N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
N7614EMBC | Signal Studio for power amplifier test, waveform playback | On request |
N7615EMBC | Signal Studio for mobile WiMAX, waveform playback | On request |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
N7623EMBC | Signal Studio for digital video, waveform playback | On request |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
N7626EMBC | Signal Studio for LTE V2X, waveform playback | On request |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback | On request |
N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
N7640EMBC | Signal Studio for LMR, waveform playback | On request |
N5180UN7B | Internal BER Analyzer | On request |
QFP | On request | |
UNT | AM, FM, phase modulation | On request |
UNV | Enhanced dynamic range | On request |
UNW | Narrow pulse modulation | On request |
UNZ | FAST FREQUENCY SWITCHING | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
MXG Vector High-Performance Signal Generator
The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.
- Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
- Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
- Test wideband devices with factory-equalized 160 MHz RF bandwidth
- Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
- Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
Key specifications
- Phase noise at 1 GHz, 20 kHz offset: –146 dBc/Hz
- Spurious at 1 GHz (nonharmonics) : –96 dBc
- Output power at 1 GHz: +27 dBm
- ACPR (vector) W-CDMA 64 DPCH: –73 dBc
- EVM (vector) 802.11ac/LTE: 0.4 percent
- Bandwidth (vector): 160 MHz
- Arbitrary waveform memory (vector): 1024 MSa
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.