Keysight N5181B-506
9 kHz to 6 GHz
JPY 4,644,724
List Price JPY 11,611,810
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N5181B-506 JPY 4,644,724
From
JPY 4,644,724 Save 60%
506 | FREQUENCY RANGE, 9 KHZ TO 6 GHZ | Installed |
006 | INSTRUMENT SECURITY AND REMOVABLE MEMORY CARD | Installed |
099 | EXPANDED LICENSE KEY UPGRADABILITY | Installed |
1EA | HIGH OUTPUT POWER | Installed |
1EQ | LOW SPECIFIED POWER (LESS THAN -110 DBM) | Installed |
1ER | FLEXIBLE REFERENCE INPUT (1-50 MHZ) | Installed |
302 | AVIONICS LICENSE | Installed |
303 | MULTIFUNCTION GENERATOR | Installed |
320 | PULSE TRAIN GENERATOR, FIXED PERPETUAL LICENSE | Installed |
UNT | AM, FM, PHASE MODULATION | Installed |
UNW | NARROW PULSE MODULATION | Installed |
UNY | ENHANCED LOW PHASE NOISE | Installed |
UNZ | FAST FREQUENCY SWITCHING | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | JPY 233,983 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | JPY 120,336 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | JPY 240,672 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | JPY 361,008 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | JPY 601,680 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Test Your Design Within and Beyond Its Limits
On the path to better performance, the pure and precise MXG X-Series signal generators are fine-tuned to be your golden transmitter in R&D. Whether you're pushing for a linear RF chain or an optimized link budget, the analog and vector MXG models deliver the performance and capabilities you need: phase noise, ACPR, channel coding, and more.
- Take your devices & designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
- Drive power amplifiers & characterize nonlinear behavior with industry-leading output power
- Thoroughly test receiver performance by simulating complex analog modulation scenarios with multi-function generator capability
- Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.