Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U01-2301886

Keysight N6752A

High-Performance Autoranging DC Power Module / 50V / 10A / 100W

ID: U01-2301886
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Actual instrument

Keysight N6752A

High-Performance Autoranging DC Power Module / 50V / 10A / 100W

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 65%

JPY 187,958

List Price JPY 537,023

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to 日本 within 1 week.
Request Quote

Keysight N6752A High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Keysight Used
Keysight N6752A
High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Configuration: 054
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Used

Keysight  N6752A JPY 187,958

From

JPY 187,958 Save 65%


054HIGH-SPEED TEST EXTENSIONSInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
JPY 48,498
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
JPY 10,572
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
JPY 21,144
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
JPY 31,716
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
JPY 52,860

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Output Ratings

  • Voltage: 50 V
  • Current: 10 A
  • Power: 100 W

Programming accuracy (at 23°C ±5°C)

  • Voltage: 0.06% + 19 mV
  • Current: 0.1% + 20 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 4.5 mV
  • Voltage rms: 350 µV
  • Current rms: 2 mA

Keysight high-performance modules increase test flexibility with autoranging outputs, providing higher current at more voltages. Autoranging outputs provide the greatest flexibility to keep up with changes to test requirements. Lower noise and higher accuracy are ideal for precise testing. Eliminate the need for an external multimeter with an accuracy of 0.06%. Fast up and down programming allows for quick testing, up to 50 times faster than a conventional power supply.

  • Up and down-programming with resistive load typically 1.5 ms
  • Overvoltage, overcurrent, and overtemperature protection
  • Modules can operate at lower output power to stay within mainframe output rating
  • Modules include a quick disconnect connector

The Keysight N6752A is a 100 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N6752A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more