Keysight E36731A
Battery Emulator and Profiler
List Price JPY 795,173 Save 45% JPY 437,345 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight E36731A
From
JPY 437,345 Save 45%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | JPY 164,025 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | JPY 26,712 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | JPY 53,424 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | JPY 80,136 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | JPY 133,560 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Design for Better Battery Life
The Keysight E36731A battery emulator and profiler is an integrated electronic load and power supply developed to use with Keysight PW9253A PathWave Advanced Battery Test and Emulation software. An emulated battery gives you a known good reference for testing at any charge level. Quickly assess the effect of design or software changes on battery life by emulating any battery charge state. Leverage emulation and precise current drain analysis to achieve longer battery life or to reduce the size of your device.
- Generate accurate battery profiles using the simulated current drain of a device.
- Instantly emulate any battery charge state and display real-time current drain data.
- Achieve accurate battery run-down tests by emulating your device’s current drain.
- Estimate battery aging effects to predict device performance throughout its lifetime.
- Streamline your workflow with an integrated power supply and an electronic load.
- Creates a battery model for any battery type.
- Power up to 200W, 30V, and 20A.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.