Keysight M9410A-F06
380 MHz to 6 GHz
JPY 7,016,460
List Price JPY 14,032,920
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight M9410A-F06 JPY 7,016,460
From
JPY 7,016,460 Save 50%
F06 | Frequency Range, 380 MHz to 6 GHz | Installed |
001 | VXT PXIe Vector Transceiver, 6 GHz | Installed |
EP6 | Enhanced Performance | Installed |
89601200C | Basic vector signal analysis and hardware connectivity | On request |
89601301C | Multi-vendor hardware connectivity | On request |
1EA | High output power | On request |
89601B7NC | 3G modulation analysis | On request |
89601B7RC | Wireless connectivity modulation analysis | On request |
B12 | Bandwidth, 1.2 GHz | On request |
B3X | Bandwidth, 300 MHz | On request |
B40 | On request | |
B6X | Bandwidth, 600 MHz | On request |
HDX | Half Duplex Port | On request |
89601BHFC | Custom OFDM modulation analysis | On request |
89601BHGC | LTE/LTE-A FDD modulation analysis | On request |
89601BHHC | LTE/LTE-A TDD modulation analysis | On request |
89601BHMC | DOCSIS modulation analysis | On request |
89601BHNC | 89601BHNC 5G NR/5G-Advanced modulation analysis | On request |
89601BHPC | FMCW radar analysis | On request |
89601BHQC | Pulse analysis | On request |
89601BHTC | IoT modulation analysis | On request |
89601BHXC | High throughput WLAN modulation analysis | On request |
M02 | Memory, 256 MSa | On request |
M05 | Memory, 512 MSa | On request |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
N9065EM0E | On request | |
N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
N9085EM0E | 5G NR Measurement Application | On request |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications | On request |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application | On request |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications | On request |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application | On request |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application | On request |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application | On request |
N9077EM1E | WLAN 802.11ac/ax Measurement Application | On request |
N9065EM1E | On request | |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback | On request |
N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
MMO | Timing Synchronization for MIMO and ccEVM | On request |
RPC | Real-time phase compensation for 5G NR signal generation | On request |
SAA | CALIBRATION FOR SPECTRUM ANALYZER APPLICATION | On request |
89601AYAC | Digital demodulation analysis | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with M1740A mmWave vector transceiver
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.