Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Used Keysight Infiniium MSOS804A Oscilloscope 500 MHz to 8 GHz

High-Level Signal Integrity

  • Low jitter
  • Low noise
  • Bandwidth up to 8 GHz
  • 16 bits of resolution

Full Product Info

Used MSOS804A Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

True Signal Representation

An accurate signal representation by your oscilloscope is essential to check compliance or troubleshoot your latest design. This demands top-level signal integrity. The design of the Infiniium S-Series oscilloscopes sets just that as the standard. The MSOS804A oscilloscope provides exceptional front-end, time-based and analog-to-digital converter technology.

  • Analyze with vertical resolution of up to 16 bits of using our latest system architecture
  • Obtain bandwidth within 500 MHz to 8 GHz
  • Generate the most accurate signal representations with signal integrity as per industry standard
  • The mixed signal oscilloscope (MSO) mode allows up to 16 digital channels along with 4 analog channels
  • Obtain precise and repeatable measurements in addition to a flat frequency response with integral correction filters
  • Address your measurement challenges through an industry-leading platform: Robust motherboard, 240 GB removable solid state drive, capacitive touch screen and fast data offload

Full Product Info

Specifications

  • Bandwidth: 500 MHz to 8 GHz
  • Max Resolution: 16 bits
  • Max Memory Depth: 800M points
  • Max Sample Rate: 20 GSa/s

Next Level Time Base

An accurate timescale is of crucial importance in measuring, particularly for deep-memory applications. Jitter analysis cannot be ignored to ensure system reliability. Jitter may even occur linked to your oscilloscope's jitter measurements. A low jitter value, such as in this oscilloscope, allows for better characterization of your device. The S-Series scopes guarantee an accurate timescale thanks to their next-generation time base architecture. The MSOS804A oscilloscope excels at industry-standard low jitter measurement floor of 100 fs (on average) of intrinsic jitter and a time base accuracy of 12 ppb (after calibration) for accurate deep memory measurements.

Best-in-class Platform

  • Dynamic, adaptable Infiniium user interface
  • Quick data offload: up to 200 MB/s via USB 3.0
  • Multi-touch capacity touch screen, resizable touch fields and easy-to-grab handles
  • Intel i5
  • 8 GB RAM for fast processing
  • Decreased boot-up timing, increased reliability and security thanks to removable solid state drive

PathWave BenchVue Oscilloscope Software

Take charge of your oscilloscopes' measurements, generate screen recordings, and save data for further investigation.

  • Link and master your oscilloscopes with a cloud platform
  • In three simple clicks, export your outputs to software such as Excel, MATLAB etc. for future analysis
  • View several instrument data analysis outcomes simultaneously
  • Quickly generate auto-test series through user-friendly interfaces

Serial Data Evaluation

Highspeed Serial Data Analysis (SDA) software provides you with a quick way to highlight signal integrity problems and check performance for serial interface designs. A software wizard takes you through necessary steps to set up and carry out measurements. Clear displays and information labeling enables easy comprehension of your results. Carry out mask testing, embedded clocks based serial identification of data and decoding of 8b or 10b data.

Phase Noise and Jitter

The D9010JITA Infiniium app enables advanced statistical evaluation of phase noise analysis and high speed digital interfaces in the horizontal (time) and vertical (voltage) domains. The software sets and exceeds industry standards in jitter and noise analysis for real-time oscilloscopes.

Up-to-date Modules

The working scope of the oscilloscope is based on a 20-layer acquisition board with 16 custom ASICs and FPGAs. New technology blocks provide high signal integrity by working together to attain the highest effective number of bits (ENOB) in an oscilloscope. Don't rely just on ADC bits: Get more insight on the synchronous working of our technology blocks to provide better measurements that surpass any other portable scope in the market.

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Enjoy Immediate Availability and Fast Shipping With Premium Used Now

LEARN MORE

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.