Keysight N5182B-506
9 kHz to 6 GHz
Keysight N5182B-506
9 kHz to 6 GHz
USD 49,246.68
List Price USD 214,116.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N5182B-506 USD 49,246.68
From
USD 49,246.68 Save 77%
506 | Frequency range, 9 kHz to 6 GHz | Installed |
006 | Instrument security and removable memory card | Installed |
009 | Internal solid state memory | Installed |
012 | LO in/out for phase coherency | Installed |
023 | Upgrade baseband generator memory from 32 Msa to 1 Gsa | Installed |
099 | Expanded license key upgradability | Installed |
1EA | High output power | Installed |
1EL | Differential I/Q outputs | Installed |
1EQ | Low specified power (less than -110 dBm) | Installed |
1ER | Flexible reference input (1-50 MHz) | Installed |
221 | Waveform license 5-pack1 | Installed |
250 | Waveform license 50-pack1 | Installed |
302 | Avionics license | Installed |
303 | Multifunction generator | Installed |
320 | Pulse train generator, fixed perpetual license | Installed |
403 | Calibrated AWGN, fixed perpetual license | Installed |
430 | Multitone and two-tone, fixed perpetual license | Installed |
431 | Custom digital modulation, fixed perpetual license | Installed |
432 | Phase noise impairment, fixed perpetual license | Installed |
656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) | Installed |
657 | Upgrade baseband generator to 160 MHz RF bandwidth | Installed |
660 | Upgrade baseband generator with real-time capability | Installed |
UN7 | Internal bit error rate analyzer, fixed perpetual license | Installed |
UNM | Standard front panel outputs | Installed |
UNT | AM, FM, phase modulation | Installed |
UNV | Enhanced dynamic range | Installed |
UNW | Narrow pulse modulation | Installed |
UNX | Low phase noise | Installed |
UNY | Enhanced low phase noise | Installed |
UNZ | FAST FREQUENCY SWITCHING | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 2,458.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 2,160.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 4,320.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 6,480.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 10,800.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
MXG Vector High-Performance Signal Generator
The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.
- Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
- Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
- Test wideband devices with factory-equalized 160 MHz RF bandwidth
- Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
- Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
Key specifications
- Phase noise at 1 GHz, 20 kHz offset: –146 dBc/Hz
- Spurious at 1 GHz (nonharmonics) : –96 dBc
- Output power at 1 GHz: +27 dBm
- ACPR (vector) W-CDMA 64 DPCH: –73 dBc
- EVM (vector) 802.11ac/LTE: 0.4 percent
- Bandwidth (vector): 160 MHz
- Arbitrary waveform memory (vector): 1024 MSa
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.