Score Big Savings on the Keysight Used N5183B MXG X-Series Microwave Analog Signal Generator
Meet Deadlines with Reliable Fast-Delivered Equipment
✔ Regional & Personal Sales Support
✔ Technical Consulting through Keysightcare
✔ Trade-in Options Available
Used N5183B Offers
Key Specifications
Frequency Range 9 kHz to 40 GHz | Phase Noise Performance Near PSG levels | Size 2U (Compact) | Output Power +19 dBm | Switching Speed 600 µs |
Maximize Speed and Precision with the N5183B MXG X-Series Microwave Analog Signal Generator
- Exceptional Frequency Range: With the N5183B, you can cover frequencies from 9 kHz to 40 GHz, ensuring readiness for various applications from wireless communication to radar systems.
- High Phase Noise Performance: Near PSG levels of phase noise performance ensure accurate and reliable signal generation for your testing needs.
Compact Design with High Power Output
Space-Efficient: A compact design (2U) that doesn't compromise on performance, making it an ideal choice for labs, depots or field use.
Powerful Output: Compensate for system loss and drive high-power amplifiers with +19 dBm output power, -55 dBc harmonics & -68 dBc spurious @ 20 GHz.
5 Reasons to Buy Used
- Big Savings: Buy directly from the OEM and save without compromising security or support.
- OEM Refurbishment: Keysight Premium Used equipment is as good as new, but at a fraction of the cost.
- Expert Technical Support: Enjoy cost-effective equipment backed by direct, top-notch OEM support with KeysightCare.
Key Resources
Get insights on leveraging your equipment to its fullest
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.