Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Superior Testing with the Keysight Used N5225B PNA Microwave Network Analyzer

Meet Deadlines with Fast, Reliable Equipment

✔ Regional & Personal Sales Support
✔ Trade-in Options Available
✔ Countless Customization Options

Full Product Info

Used N5225B offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Key Specifications

Frequency Range

900 Hz / 10 MHz to 50 GHz

Ports

2-ports with one source and 4-ports with two sources

Source and Receiver Attenuators

 Yes

Bias-Tees

Yes 

Pulse Generators and Modulators

Yes

Unparalleled Frequency Range for Advanced Engineering

  •  Frequency Adaptability: The N5225B PNA Microwave Network Analyzer can cover signals up to 50 GHz, ensuring readiness for next-gen wireless, radar, and satellite applications.
  •  Precise Measurements: Measure S-parameters with the smallest uncertainty and highest stability.

Precision and Insights with High Dynamic Range

  • Detect & Analyze: This unit allows for simultaneous measurement of signals with vast amplitude differences, from the dominant carriers to minute harmonics.
  • Application Versatility: The N5225B PNA Microwave Network Analyzer is ideal for complex scenarios like wireless communication testing where accurate signal distinction matters.

5 Reasons to Buy Used from Keysight

  • Certified Quality: Get up to a 5-year warranty on used devices, showcasing our confidence in all our used products.
  •  Perfectly Tailored Tools: Customize your unit with a variety of software and hardware options. 
  •  Technical Support: Enjoy affordable pre-owned equipment backed by direct support via KeysightCare, including personalized assistance and an extensive knowledge base.

More 

Featured Resources

Learn how to get the most out of your equipment

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?