Keysight MSOX3054G
Mixed Signal Oscilloscope / 500 MHz / 4 Analog Plus 16 Digital Channel
Keysight MSOX3054G
Mixed Signal Oscilloscope / 500 MHz / 4 Analog Plus 16 Digital Channel
CAD 8,124.46
List Price CAD 27,081.53
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MSOX3054G CAD 8,124.46
From
CAD 8,124.46 Save 70%
ADVMATH | Installed | |
BW50 | Installed | |
D3000GENB | Installed | |
DVMCTR | Installed | |
EDK | Installed | |
MEMUP | Installed | |
MSO | Installed | |
RML | Installed | |
SGM | Installed | |
WAVEGEN | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | CAD 933.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 996.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 1,992.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 2,988.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 4,980.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 500 MHz
- 4 analog plus 16 digital channels
- Easily view and analyze your signals with on the large 8.5-inch capacitive touch screen
- Isolate signals in seconds with exclusive Zone touch triggering
- See more signal detail with the 1,000,000 wfms/s update rate
- Capture more data with up to 4 Mpts memory
- Expand your measurement capabilities with full upgradability: add bandwidth and advanced application software at any time
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.