Keysight MSO6034A
Mixed Signal Oscilloscope / 300 MHz / 4 Analog Plus 16 Digital Channels
Keysight MSO6034A
Mixed Signal Oscilloscope / 300 MHz / 4 Analog Plus 16 Digital Channels
CAD 4,846.07
List Price CAD 32,307.13
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MSO6034A CAD 4,846.07
From
CAD 4,846.07 Save 85%
Missing cosmetic knob (intensity).
E00 | Installed | |
LSS | I2C AND SPI SERIAL TRIGGERING AND ANALYSIS LICENSE, FIXED PERPETUAL LICENSE | Installed |
MEM8M | Installed | |
MSO | Installed | |
MSO6000-SGM | SEGMENTED MEMORY APPLICATION LICENSE, FIXED PERPETUAL LICENSE | Installed |
MST | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | CAD 859.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 300 MHz
- 4 analog plus 16 digital channels
- Identify the most elusive problems with a 2 GSa/s sample rate
- Easily capture long signals while maintaining a high sample rate with up to 8 Mpts deep memory
- Find intermittent problems more quickly with 100,000 wfms/s waveform update rate
- View and debug FPGAs faster with tailored software
- Connect easily with standard USB, LAN, GPIB, XGA out, and LXI compliant connectivity
- Test in more locations with the only battery power option
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.