Keysight M8131A
Digitizer / 16/32GSa/s / 10 Bit
Keysight M8131A
Digitizer / 16/32GSa/s / 10 Bit
USD 35,989.20
List Price USD 119,964.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight M8131A USD 35,989.20
From
USD 35,989.20 Save 70%
012 | DIGITIZER, 2 CHANNELS, 1.6 GHZ, 4 GSA/S | Installed |
BU6 | BUNDLE CONSISTING OF ONE M9505A 5-SLOT AXIE CHASSIS WITH USB OPTION AND ONE M9537A AXIE EMBEDDED PC CONTROLLER | Installed |
SCD | STANDARD CALIBRATION DOCUMENT | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 3,231.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 5,784.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 11,568.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 17,352.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 28,920.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Functionality
- Highest performance streaming digitizer with up to 12.5 GHz bandwidth
- Full rate, gapless streaming of raw or digitally down-converted samples into compatible storage, DSP or AWG devices or custom hardware
- Up to 4 channels in a 2U AXIe module
Performance
- 10 bit resolution
- 1, 2 or 4 channels, 6.5 GHz bandwidth @ 16 GSa/s
- 1 or 2 channels, 12.5 GHz bandwidth @ 32 GSa/s
- 2 GByte acquisition memory per module
- Spurious-free dynamic range (SFDR) -67 dBc @ 1 GHz
The M8131A offers a unique combination of up to 12.5 GHz bandwidth, excellent signal fidelity and gapless capture for an unlimited amount of time. The M8131A can stream raw digitized samples or digitally down-converted I/Q samples over the optical data interface at a rate of up to 160 Gb/s. Frequency and phase response is equalized in real-time inside the M8131A’s FPGA.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.