Keysight DSOX4024A
Oscilloscope / 200 MHz / 4 Analog Channels
USD 3,413.60
List Price USD 9,225.95
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight DSOX4024A
From
USD 3,413.60 Save 63%
ADVMATH | Installed | |
DVM | INTERGRATED DIGITAL VOLTMETER (DVM), INSTALLED FIXED PERPETUAL LICENSE | Installed |
EDK | EDUCATION AND TRAINING KIT, INSTALLED FIXED PERPETUAL LICENSE | Installed |
MEMUP | Installed | |
RML | Installed | |
SGM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 697.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 408.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 816.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 1,224.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 2,040.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 200 MHz
- 4 analog channels
- Easily view signals on the large 12.1-inch capacitive touch screen
- Isolate signals in seconds with exclusive Zone touch triggering
- Capture more data with 4 Mpts memory and standard segmented memory
- See more signal detail with 1,000,000 wfms/s update rate
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.