Keysight N9324C
Basic Spectrum Analyzer / 1 MHz to 20 GHz
AUD 16,396.70
List Price AUD 46,847.71
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9324C AUD 16,396.70
From
AUD 16,396.70 Save 65%
G01 | GPIB INTERFACE | Installed |
TG7 | TRACKING GENERATOR, 7 GHZ | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | AUD 3,089.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 1,800.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 3,600.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 5,400.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | AUD 9,000.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Tough-to-Beat Microwave Performance up to 20 GHz
Achieve higher productivity with the Keysight N9324C basic spectrum analyzer (BSA). Get proven test efficiency, best-in-class usability, and flexibility to adapt to new requirements.
- Provides fast RF spectrum analysis from 1 MHz to 20 GHz
- Comes equipped with a tracking generator for stimulus-response tests
- Identifies interfering signals from unwanted or unexpected transmissions with a powerful spectrum monitoring feature
- Supports AM / FM, ASK / FSK demodulation analysis suites for Internet of Things transmitter characterization
- Enables you to automatically implement up to 20 predefined measurements and reduce test setup time by 95% with the task planner feature
- Provides straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.