Keysight N7005A
Optical-to-Electrical Converter / 60 GHz
AUD 23,688.62
List Price AUD 157,924.13
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7005A AUD 23,688.62
From
AUD 23,688.62 Save 85%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | AUD 1,085.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 6,996.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 13,992.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 20,988.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | AUD 34,980.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 60 GHz Brickwall bandwidth covering 56 Gbd PAM4
- DC coupled realtime optical signal acquisition system based on Keysight’s Infiniium UXR system with 1.85mm or 1mm input (≥40 GHz or higher)
- Calibrated vertical scales at 1310 nm and 1550 nm wavelengths
- FlexDCA SW supports PAM4 measurement capabilities such as TDECQ
- Measured S parameter filters for optimized DSP filters on every O/E
- Single-mode (9 μm) optical fiber input, FC/PC compatible
- Up to 4 optical inputs on a single UXR Series oscilloscope
- Compatible with Infiniium UXR (with SW 10.25 patch) with AutoProbe III interface (≥ 40 GHz) only
The N7005A is a 60 GHz (-3dB, Brickwall) O/E converter compatible with the Keysight UXR oscilloscope with AutoProbe III 1.85 mm or 1 mm input. The frequency response of a DSP corrected N7005A is either flat up to 60 GHz Brickwall response or it follows a 4th order Bessel Thomson response until it hits the Brickwall at 70 GHz. The N7005A used in conjunction with 70 GHz Infiniium UXR oscilloscope supports 4th order Bessel Thomson response to view optical streams at speeds up to 56 Gbaud PAM4, making this the ideal solution for characterizing or troubleshooting high-speed optical signals in system level testing and debugging.
Infiniium UXR baseline software ver 10.25 or higher covers basic optical measurement features and dark calibration. The FlexRT measurement software installed on Infiniium UXR oscilloscope supports deep analysis of PAM4 signaling measurement capabilities such as TDECQ.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.