Keysight MXR404B
Infiniium MXR-Series Real-Time Oscilloscope / 4 GHz / 16 GSa/s / 4 Channels
Keysight MXR404B
Infiniium MXR-Series Real-Time Oscilloscope / 4 GHz / 16 GSa/s / 4 Channels
AUD 62,529.56
List Price AUD 138,954.58
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MXR404B AUD 62,529.56
From
AUD 62,529.56 Save 55%
D9010EMBP | EMBEDDED PROTOCOL DECODE/TRIGGER SOFTWARE (USB2.0, EUSB2, 10/100 ETH, PCIE 2/1 ...) | Installed |
D9010LSSP | LOW SPEED PROTOCOL DECODE/TRIGGER SOFTWARE (I2C, SPI, RS232, I2S, JTAG ...) | Installed |
MXR000-GIG | MEMORY UPGRADE, FROM 200 MPTS/CH TO 1.6 GPTS COMBINED FLEXIBLE MEMORY | Installed |
MXR000-MSO | MSO UPGRADE, 16 CHANNELS | Installed |
MXR001-01T | UPGRADE TO 1 TB REMOVABLE SSD | Installed |
MXR001-AMG | CALIBRATION UNCERTAINTIES GUARDBANDING (ACCREDITED) | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | AUD 2,556.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 2,364.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 4,728.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 7,092.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | AUD 11,820.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Up to 4 GHz bandwidth on all 4 channels all the time
- Up to 70% faster jitter analysis (compared to MXR A)
- 65% faster power integrity analysis (compared to MXR A)
- 45% faster FFTs (compared to MXR A)
- 15% faster USB 2.0 compliance testing (compared to MXR A)
- New standard features InfiniiScan and Wave Gen
- Maximum memory is a flexible 1.6 G points
- Capabilities are extended with 8-in-1 instrument integration
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.