Keysight MSO8104A
Infiniium Mixed Signal Oscilloscope / 1 GHz / 4 Scope and 16 Digital Channels
Keysight MSO8104A
Infiniium Mixed Signal Oscilloscope / 1 GHz / 4 Scope and 16 Digital Channels
AUD 11,289.03
List Price AUD 75,260.20
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MSO8104A AUD 11,289.03
From
AUD 11,289.03 Save 85%
002 | EZJIT JITTER ANALYSIS SOFTWARE PACKAGE - INSTALLED | Installed |
003 | HIGH-SPEED SDA AND CLOCK RECOVERY FOR 8000A SERIES SCOPES - INSTALLED | Installed |
007 | LOW-SPEED SDA - INSTALLED | Installed |
320 | MEMORY UPGRADE TO 32MPTS/CH, 64MPTS MAX | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | AUD 2,471.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
1GHz Bandwidth - 4 scope channels - 16 digital channels - 4GSa/s sample rate
- 8 Mpts standard memory depth with options to 128 Mpts
- Extensive selection of software applications
- Connectivity: LAN, USB, GPIB, LXI compliant and XGA video
- See 8000 Series scopes in action - video demo
Analog Signal Viewing
- XGA color display with 256 levels of intensity
- Windows based touchscreen with drag and drop measurements
- Vector Signal Analysis Option
Digital Signal Triggering and Analysis with mixed signal oscilloscope (MSO) models
- 16 digital channels, time correlated with 4 scope channels
- Pattern and mixed signal triggering across all analog and digital channels
- Only integrated FPGA Dynamic Probe Application Options
- Analog chart of digital bus activity
Serial Decode
- I2C and SPI decode option
- CAN serial decode option
Gain superier insight into analog, digital, or serial design challenges. The Infiniium MS- Windows®-based MSO8104A provides unmatched acquisition performance with up to 128 Mpts of deep memory mapped to a high-definition display, powered by MegaZoom III technology.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.