Sale: High-Performance Keysight Used P5008A USB Vector Network Analyzer
Boost Productivity with Reliable Fast-Delivery Equipment
✔ Up to 5 Years Keysight Warranty
✔ Reliable OEM Expertise
✔ Technical Consulting through Keysightcare
Used P5008A Offers
Key Specifications
Type USB Vector Network Analyzer | Frequency Range 100 kHz to 53 GHz | Ports 2 | Calibration Support for all Keysight electronic calibration (ECal) modules | Power Supply External AC-DC adapter |
Unmatched Frequency Range for Advanced Engineering
- Frequency Flexibility: The P5008A Keysight Streamline USB Vector Network Analyzer covers signals up to 53 GHz, ensuring readiness for future wireless, radar, and satellite applications.
- Built for the Future: The P5008A is designed to meet today's needs and future technologies, making your investment long-lasting and cost-effective.
Compact Yet Powerful Performance
- Compact Design: This faceless, USB VNA dramatically reduces your size of test, making it ideal for space-constrained environments.
- Intuitive GUI: The P5008A features the same intuitive GUI as Keysight’s high-performance PNAs, making it easy to use and understand.
5 Reasons to Buy Used
- Smart Savings: Buy from Keysight and save big without sacrificing security or support.
- Customization: Tailor our used equipment to your needs with diverse software options.
- OEM Refurbishment: Experience like-new quality with Keysight Premium Used – same features, unbeatable standards.
Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.