Keysight MSOX92004A
Infiniium High-Performance Oscilloscope / 20 GHz / 80/40 GSa/s / 4 Channels
Keysight MSOX92004A
Infiniium High-Performance Oscilloscope / 20 GHz / 80/40 GSa/s / 4 Channels
USD 109,734.30
List Price USD 365,781.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight MSOX92004A USD 109,734.30
From
USD 109,734.30 Save 70%
License keys for add. options: 20 GHz to 25 GHz Bandwidth upgrade N5471H 25 GHz to 28 GHz Bandwidth upgrade N5471I 28 GHz to 33 GHz Bandwidth upgrade N5471J will be provided via email.
N5471H | Installed | |
N5471I | Installed | |
N5471J | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 3,622.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The world’s fastest real-time oscilloscope
- 20 GHz true analog bandwidth, upgradable to 33 GHz
- 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
- Industry deepest memory with up to 2 Gpts memory with 20 Mpts per channel standard (50 Mpts per channel with DSA option)
- Industry-leading 16 channels with up to 20 GSa/s timing resolution
The highest real-time scope measurement accuracy
- Highest true analog bandwidth provides better spectral analysis of transients and wide-bandwidth RF signals
- Industry’s lowest oscilloscope noise floor (1.6 mVrms at 20 GHz at 50mV/div)
- Lowest jitter measurement floor (<100 fS)
- New calibration leads to industry-leading Spurious Free Dynamic Range (SFDR)
Industry’s first and only 30 GHz oscilloscope probing system
- Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
- Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
- PrecisionProbe allows you to quickly characterize any input to your oscilloscope
- Digital channels are fully compatible with Keysight’s 90-pin logic analyzer probes
Industry’s most comprehensive application-specific measurement software
- Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
- Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability.
- Support for emerging technologies including SAS 6G, SATA 6G, SAS 12G, GDDR5, PCIe gen 3, DisplayPort 1.2, QPI, 10GBaseKR and more
- MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes
When you’re deploying emerging high speed serial bus technology, identifying spectral content of wide-bandwidth RF signals, or analyzing transient physical phenomena, you need the truest representation of your signals under test. The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers. By investing in a proprietary integrated circuit process, Keysight has enabled high-frequency capability while yielding the industry’s lowest noise floor and jitter measurement floor; giving the 90000 X-Series true analog hardware performance to 33 GHz. The 90000 X-Series deliver the lowest noise and have the lowest jitter measurement floor in the industry, ensuring superior measurement accuracy.
The accompanying probing system offers browsing to 30 GHz with a full range of accessories rated to 28 GHz and the ability to upgrade bandwidth in the future. PrecisionProbe is the only tool available on an oscilloscope that allows for channel characterization and compensation.
The MSOX92004A features 16 fully-integrated, time-aligned digital channels that give you insight into timing relationships and allow precise triggering. The MSOX92004A has special modes designed to help with debug and validation of memory systems.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.