Upgrade Now: Certified Quality Keysight P5024A USB Vector Network Analyzer
Fast Delivery, Meet Deadlines, Innovate More!
✔ Save 40–90 % Compared to List Price
✔ Technical Consulting through Keysightcare
✔ Reliable OEM Expertise
Used P5024A Offers
Key Specifications
Frequency Range Up to 20 GHz | Number of Ports 2 | Connectivity USB | Form Factor Compact, faceless |
Unparalleled Frequency Coverage
- Frequency Flexibility: With the ability to cover signals up to 20 GHz, this compact, faceless, USB vector network analyzer (VNA) can handle a wide range of testing scenarios.
- Compact and Versatile: The compact two-port P5024A USB VNA offers fast, reliable, and repeatable results.
Enhanced Performance and Usability
Simplified Testing: The P5024A provides a user-friendly interface and easy-to-use features, allowing engineers to conduct tests with increased efficiency.
Reduced Test Size: The compact and faceless design of the P5024A makes it a highly portable and convenient device for engineers.
5 Reasons to Buy Used from Keysight
- Budget-Friendly: Buy directly from Keysight and save without compromising on security or support.
- OEM Refurbishment: Get Keysight Premium Used equipment with the same firmware, software, accessories, and warranty as our new equipment!
- Customization: Customize your equipment with a range of software & hardware options.
Key Resources
Get insights on leveraging your equipment to its fullest
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.