Get the Best Deal: Keysight Used N1912A Dual Channel Power Meter
Fast Delivery, Reliable Tools, Project Success
✔ Save 40–90 % Compared to List Price
✔ Reliable OEM Expertise
✔ Regional & Personal Sales Support
Used N1912A Offers
Key Specifications
Video bandwidth 30 MHz | Sampling rate 100 Msample/s | Measurement frequency range 50 MHz to 40 GHz | Connectivity USB, LAN and GPIB standar | Dynamic range -70 to +44 dBm |
Technical Excellence with Unmatched Accuracy
- Highest Frequency Range: The N1912A P-Series Dual Channel Power Meter covers signals ranging from 50 MHz to 40 GHz, ensuring optimum performance across an extensive range.
- Real Time Capture: Experience unmatched accuracy with the single shot real-time capture at 100 Msample/s.
Precision and Efficiency with High Dynamic Range
Detect & Analyze: Measure signals with vast amplitude differences, from the dominant carriers to minute harmonics. Ideal for complex scenarios like wireless communication testing where accurate signal distinction matters.
Fast, Flexible Performance: The N9010B EXA Signal Analyzer offers a solid mix of speed and performance, with the versatility of PathWave X-Series measurement applications.
5 Reasons to Buy Used
Maximize Your Budget: Dive into incredible savings with our used units, ensuring quality isn't a trade-off for cost.
Perfectly Tailored Tools: Discover the thrill of having equipment customized to your exact testing specifications.
Always in Good Hands: Get the confidence of having Keysight's premium OEM support at your side.
Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.