Testing PCIe 6.0 transmitter compliance with an oscilloscope and test automation software
Transmitter compliance testing to certify PCIe 6.0® devices requires an oscilloscope which can measure PAM4 signals up to 64 GT/s data rates from their device under test (DUT). Developers need to conduct physical-layer testing, data link layer testing, and general interoperability testing to reach PCI-SIG®-approved transmitter compliance using high-bandwidth oscilloscopes.
PCIe 6.0 transmitter compliance testing requires a >50 GHz oscilloscope with at least a 256 GSa/s sampling rate to test 64 GT/s signals. These tests also require automated compliance test software that can analyze PAM4 noise and jitter performance to accurately measure the signal from the DUT and confirm conformance to the PCI-SIG standard.
PCIe 6.0 transmitter compliance test solution
PCIe 6.0 devices require electrical performance verification with PCI-SIG transmitter compliance test specifications. The Keysight PCIe 6.0 transmitter compliance test solution includes the Keysight PCI Express validation license suite, advanced signal integrity software, jitter and noise analysis software, and pulse amplitude modulation analysis software. The software components all run on a high-bandwidth Keysight UXR-Series oscilloscope. These tools enable developers to automate compliance testing for PCIe 6.0 devices, which can identify and help debug any issues with the PAM4 signals transmitted from their device.
The media could not be loaded, either because the server or network failed or because the format is not supported.
In this demo, Rick Eads showcases the UXR-Series oscilloscope measuring PCIe 6.0 signals at 64 Gb/s. Learn how tools for PCIe 6.0 testing, including automated compliance test software, make PAM4 measurements for test interoperability of PCIe 6.0 DUTs like this Synopsis PCIe 6.0 device. This modal can be closed by pressing the Escape key or activating the close button.
Explore products in our PCIe 6.0 transmitter compliance test solution
The InfiniiMax 4 series probes are Keysight's high-bandwidth probing solution. This probe is meticulously engineered to tackle the complexities of assessing next-generation high-speed signals, delivering unparalleled performance and precision.
The PCI Express Validation License Suite is part of the subscription based Oscilloscope Compliance Test Software Suites. This suite covers Tx Validation licenses for PCIExpress with coverage across the PCI Express technology starting from Gen4. Together with the subscription model, this enables support and coverage continuity as the PCI Express technology progresses through generations.