Choose a country or area to see content specific to your location
Verifying compatibility of new vehicle models with different charger types and compliance with a wide range of global standards requires the use of a charging analyzer as a reference measuring instrument, a power source, and an electronic load. With these instruments, quantitative decisions on charging status, rather than just a pass / fail determination, can be made. The instruments support three use cases: system-in-the-middle test, electric vehicle (EV) test, and EV supply equipment (EVSE) test.
For the system-in-the-middle test, the charging analyzer sits between the charger and the EV to observe the behavior of the device under test (actual voltage, current, and protocol decryption). Emulate a charging station during the EV test by using the power source and charging analyzer. This method allows all combinations of AC and DC charging interfaces and communication protocols between the vehicle and chargers, operating on differing standards, to be tested. For the EVSE test, the charging analyzer is combined with an electronic load that emulates an automotive battery to emulate an EV.
Accelerating charging infrastructure standard conformance and interoperability verification requires emulating real-world charging stations in the lab. The Keysight Scienlab Charging Discovery System and Charging Discover test software enable automated in-lab testing of EV and EV supply equipment charging interfaces. Use it to perform all necessary conformance and interoperability tests to worldwide standards, including CCS, CHAdeMO, and GB/T.
You can use the Charging Discovery System in combination with Keysight's regenerative DC power supply. The bidirectional power supply can emulate an EV. It provides up to 30 kW per instrument in a small, high-density package, with regeneration returning 90% of power to the grid.
How to Test EV Charging Conformance
Accelerate your charging interface testing operations
Applications |
|
How to Test EV Charging Conformance
Accelerate your high-power charging interface testing
How to Test EV Charging Conformance
Regenerative Power System 1000 V, ±90 A, 30 kW, 400/480 VAC
Maximum Voltage Per Output | 1000 V |
Maximum Current per Output | ±90 A |
Maximum Power | 30 kW |
Number of Outputs | 1 |
Type |
|
Additional resources for EV charging test
Validating electric vehicle (EV) supply equipment requires verifying its conformance to worldwide standards and interoperability with different EV models on the market. Learn how to set up a test to emulate an EV and configure it for various specifications to test your EV supply equipment.
Learn more
Forming Li-ion cells requires a multistep charge-discharge process to form a high-quality solid electrolyte interphase SEI layer. Learn how you can charge, discharge, and accurately measure li-ion cells with a scalable, easy-to-configure cycling solution.
Learn more
LIV testing for VCSEL devices requires precise control of the injection current and light output power measurement to create the LIV curve. Learn how to perform narrow-pulsed LIV tests for your VCSEL devices under different operating conditions using a source / measure unit.
Learn more
Need help finding the right solution for you?