HIGHLIGHTS

  • Built-in performance test running on PNA Series network analyzers for the standard compliant calibration
  • Requires some external equipment to perform the performance test
  • Only Fixed license is available

The S93898B built-in performance test software provides a simple user interface to perform the system performance tests for PNA Series B model network analyzers. Only fixed-perpetual or one year software license is available and the transportable license is not supported. This is equivalent to the Option 898 on the PNA/PNA-L/PNA-X Series A model network analyzers. To perform the system performance test, some external equipment is required.

Learn more about Keysight Network Analyzer Software

Free Trials

  • Get 30-day free trial license
  • Enables software application on your PNA Series
Default icon

Interested in a S93898B?

Extend the capabilities for your Built-in Performance Test Software

Want help or have questions?