Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Y1910C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 120 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
Starting from
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements.
HIGHLIGHTS
- Measurement accuracy and versatility for 1.0 millimeter test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss (typical) : 0.5 dB @110 GHz, 0.7 dB @120 GHz
- Return loss: 14 dB (75 to 120 GHz)
- Maximum CW power: 10 W
- Repeatability: -35 dB
The Keysight Y1910C precision 1.0 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.
Extend the Capabilities of Your Product
Want help or have questions?