W3602B ADS and EM design environment with harmonic balance nonlinear simulator. Comprehensive nonlinear multi-device amplifier stability analysis.

Highlights

The W3602B ADS Core, EM Design, Layout, HB includes:

  • Accurate Linear and Nonlinear Harmonic Balance Simulation and Optimization
  • Comprehensive nonlinear amplifier stability analysis
  • 3D RF physical design of multi-technology RF Module
  • Module level RF physical design verification - DRC, LVS and LVL
  • X-Parameter Model Generator
  • EM Design enables the creation and import of parameterized 3D components into ADS

ADS harmonic balance circuit simulator is renowned in the industry for robust convergence even under highly nonlinear conditions for large circuits. Unique nonlinear amplifier stability analysis rigorously determines all causes of instability to prevent costly hardware failures. RF physical design with 3D avoidance routing enables 3D multi-technology RF modules containing RFIC, MMIC, wafer level packaging, laminate, bond wires, solder balls, printed antennas, PCB and RF connectors to be assembled. Module level DRC/LVS/LVL verification ensures error-free RF physical design.

Extend the Capabilities of Your Product

Want help or have questions?