Tough Tap Rackmount – Industrial, 19 5RU Rackmount with DIN Rail - RK-TPAT-8TAP-T
Tough Tap Rackmount - Industrial, 19 5RU Rackmount with DIN Rail
Starting from
Tough Tap Rackmount - Industrial, 19 5RU Rackmount with DIN Rail.
Highlights
TAA compliant, Tough Tap Rackmount — Industrial, 19 5RU Rackmount with DIN Rail. Compatible Tough Taps: TPAT2-CU3-T (Copper Tough Tap), TPT MM-LC-OM5-70-4-T (Flex Tough Tap OM5), TPT-MM-LC-OM1-70-4-T (Flex Tough Tap OM1); holds up to 8 taps, sold separately.
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Extend the Capabilities of Your Product
Want help or have questions?