Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9933C FieldFox C Handheld Microwave Spectrum Analyzer, 4 GHz
A lightweight, durable, and software-defined spectrum analyzer
Starting from
Highlights
Analyze Anywhere with FieldFox Portable Analyzer
Unleash your analysis potential with high-performance spectrum analysis from 3 kHz to 4 GHz. Choose the software-defined FieldFox configuration that best meets your evolving needs.
- Capture elusive signals with up to 120 MHz gap-free, real-time bandwidth.
- Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
- Perform over-the-air measurements for 5G NR and LTE.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.4 kg (7.4 lb).
What's included:
- Base model: spectrum analyzer (SA)
- AC/DC adapter
- Localized power cord
- Rechargeable Li-ion battery
- Soft carrying case with backpack and shoulder straps
- Quick Reference Guide
Key Specifications
Number of Built-In Ports
2
Maximum Frequency
4 GHz
Number of Internal Sources
1
VNA Series
FieldFox
VNA Type
Handheld
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2
4 GHz
1
FieldFox
Handheld
View More
Applications:
Over-the-Air LTE FDD
5G NR
Over-the-Air LTE FDD
Bandwidth:
40 MHz
Bandwidth Options:
10 MHz
40 MHz
120 MHz
Form Factor:
Handheld
Max. Bandwidth:
120 MHz
Maximum Analysis Bandwidth:
120 MHz
Maximum Bandwidth:
120 MHz
Maximum Frequency:
4 GHz
Measurement Functions:
Signal analysis
Real-time spectrum analysis
Minimum Frequency:
3 kHz
Number of Built-In Ports:
2
Number of Internal Sources:
1
Spectrum Analyzer:
n/a
Standard Attenuator Step:
5 dB/step
System Dynamic Range:
>104 dBc
TOI @1 GHz (3rd Order Intercept):
+10 dBm
Type:
Spectrum Analyzer
VNA Series:
FieldFox
VNA Type:
Handheld
N9933C FieldFox Handheld Software
Make your FieldFox handheld analyzer more capable with convenient software upgrades — engineered to deliver precise measurements in the field.
- Carry one portable instrument that handles routine maintenance and in-depth troubleshooting.
- Configure as a spectrum analyzer, built-in power meter, vector voltmeter, and more.
- Order software pre-installed or upgrade an existing instrument.
Interested in an N9933C?
Extend the Capabilities
Featured Resources
Want help or have questions?