Highlights

  • Intuitive setup wizard for quick test setup, configuration and test
  • Comprehensive test coverage of the LPDDR5/LPDDR5 electrical, timing, eye diagram and jitter tests
  • Offline testing capability with waveform files for completeness of simulation to validation workflow
  • Easy interface to export the test result to the KS6800A series Data Analytics repository for quick analysis with the web-based visualization tool
  • Supports D9010AGGC Compliance Test Measurement Server

The Keysight Technologies, Inc. D9050LDDC LPDDR5 compliance test application software provides a fast and easy way to test, debug and characterize your LPDDR5/LPDDR5 designs. LPDDR5 technology offers high data rate of up to 6.4GT/s which enables higher bandwidth for data transfer with lower power. LPDDR5X technology is an extension to LPDDR5 which offers high data rate of 8.5GT/s. The D9050LDDC offers full test coverage to enable testing of transmitter physical layer of the LPDDR5/LPDDR5 DRAM, data buffer and register chips.

The D9050LDDC compliance test application allows you to use the oscilloscope to perform automated testing and margin analysis on your LPDDR5/LPDDR5 design. The application automatically configures the oscilloscope for each test and provides informative test result. It includes margin analysis indicating how close your device comes to passing or failing each test parameter. The D9050LDDC compliance test automates the measurement as specified in the specification, which helps save test time and design cost.

KeysightCare Logo

Free Trials

D9050LDDC LPDDR5 Tx Compliance Test Software and 30-Day Trial License

Keysight D9050LDDC LPDDR5 Tx compliance test software for Infiniium oscilloscopes.

Interested in a D9050LDDC?

Extend the Capabilities for your LPDDR5 Tx Compliance Test Software

Featured Resources for D9050LDDC LPDDR5 Tx Compliance Test Software

Want help or have questions?

Netherlands