Highlights

Comprehensive measurement and debug solution

  • Performs PAM4 and NRZ measurements as outlined in the IEEE802.3bs and IEEE802.3cd specifications
  • Makes nearly 300 tests
  • Level-based (noise, linearity), eye-based (EW6, EH6), jitter, and return loss test

Flexible and extensible

  • Operates on the Keysight UXR-Series High Bandwidth Oscilloscope
  • Automatic HTML report generation
  • Test all or selected parameters to compliance limits or custom limits

Compatibility

  • UXR-Series High Bandwidth Oscilloscope

Demand for increased network bandwidth in data centers continues to grow. Pulse Amplitude Modulation (PAM) is a multi-level signaling format that is enabling technology to help address this need.

The Keysight D9010EBSC IEEE802.3bs/cd Compliance Application for Infiniium Real-Time Oscilloscopes is designed to accurately and quickly characterize PAM4 and NRZ electrical signals and address PAM and NRZ measurement needs as outlined in the IEEE802.3bs and IEEE802.3cd standards.

Performing PAM4 and NRZ measurements as per requirements of developing industry standards can be challenging and difficult. You can save time and maximize the accuracy of your PAM4 measurements by using the Keysight D9010EBSC IEEE802.3bs/cd Compliance Application with your UXR-Series High Bandwidth Oscilloscope. This tool will allow you to measure your Pulse Amplitude Modulation 4-Level (PAM4) and NRZ design according to the measurement requirements detailed in the IEEE802.3bs and IEEE802.3cd standards.

Free Trials

D9010EBSC IEEE802.3 bs/cd Compliance Test Application Software and 30-Day Trial License

Keysight D9010EBSC IEEE802.3 bs/cd compliance test application software for Infiniium UXR-Series High Bandwidth Oscilloscope.

Interested in a D9010EBSC?

Extend the capabilities for your IEEE802.3bs/cd Compliance Application for Infiniium Real-Time Oscilloscopes

Want help or have questions?