Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
AP5011A G2 Analog Signal Generator, 100 kHz to 40 GHz
Low-noise, compact signal generator
Starting from
Highlights
Achieve high output power and fast switching
The AP5011A G2 analog signal generator combines excellent signal purity and ultra-low phase noise with high output power and fast switching speed. It allows for fast digital sweeps, including flexible list sweeps, with the ability to set frequency, power, and dwell times individually. Compact and lightweight, with low power consumption and an optional external battery, the AP5011A G2 is suitable for lab, manufacturing, and field work.
- Achieve an OCXO stabilized low phase noise signal with mHz resolution and a wide and accurately levelled output power range
- Employ extensive modulation capabilities such as AM, FM, PM, pulse, frequency chirp, and configurable pulse sequences
- Enable fast switching of 30 µs
- Simplify synchronization with a flexible triggering system and programmable external reference frequency between 5 to 250 MHz
- Use an optional battery adapter for DC power supply with low power consumption
- Operate using the front panel or remotely via Ethernet, GPIB (SCPI 1999), or USB
Key Specifications
Frequency
40 GHz
Output Power @1 GHz
+26 dBm
Frequency Switching (Typical)
30 µs
Harmonics @1 GHz
-40 dBc
Phase Noise @1 GHz (20 kHz offset)
-130 dBc/Hz
Type
Analog
Frequency
Output Power @1 GHz
Frequency Switching (Typical)
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
40 GHz
+26 dBm
30 µs
-40 dBc
-130 dBc/Hz
Analog
View More
Form Factor:
Benchtop
Frequency:
40 GHz
Frequency Switching (Typical):
30 µs
Harmonics @1 GHz:
-40 dBc
Maximum Frequency:
40 GHz
Maximum Modulation Bandwidth:
n/a
Maximum Output Power:
+26 dBm
Output Power @1 GHz:
+26 dBm
Phase Noise @1 GHz (20 kHz offset):
-130 dBc/Hz
Type:
Analog
Interested in a AP5011A G2 analog signal generator?
Extend the Capabilities of Your AP5011A G2 Compact Signal Generator
Featured Resources
Want help or have questions?