The AC68BFIU is a user-installable GPIB interface module upgrade for Keysight AC6800 Series basic AC power sources.

HIGHLIGHTS

Fault inhibit board allows you to control the output state with external input signal in two modes:

  • Latching mode – disables the output when the inhibit signal is true. This is treated as a protection event, and output remains disabled regardless of subsequent inhibit signal changes
  • Live mode – allows the enabled output to follow the state of the inhibit signal

Option Details

  • Option available for the following models: AC6801B, AC6802B, AC6803B, AC6804B
  • Order as: AC68BFIU
  • Upgrade contents: Fault inhibit board
  • Adjustments required: No
  • Additional requirements: No
  • Installed by, estimated installation time: Customer, 3 minutes

Only one slot available for either AC68BFIU Fault Inhibit Card or AC68BALGU Analog Card or AC68GPBU GPIB Card
 

Extend the Capabilities of Your Product

Want help or have questions?